One Stop Shopping for All Your Backshell, Connector, and Cable Assembly Requirements
Glenair addresses interconnect system assembly requirements with a variety of military standard and specialized connector-to-backshell assembly tools, braided shielding banding tools and accessories. Our tool line for composite components includes connector wrenches, as well as universal connector holding tools for production use as well as field maintenance.
Glenair's connector and backshell holding tools and wrenches ensure fast and reliable assembly of interconnect components to correct torque levels — a critical issue with all types of coupling systems. Special designs fit the unique knurling on composite connectors and backshells.
Glenair's Band-It® Termination System for braided metal and composite shielding includes both hand-held and bench-mounted units. The Band-It® Termination System provides fast and reliable shield terminations which pass the most stringent shock, vibration and thermal tests. The low-profile and smooth inside diameter of the one-piece austenitic stainless steel clamping band virtually eliminates RFI/EMI leakage paths.
Reference
- General Information
- Composite Connector Accessory-to-Connector Assembly Procedures
- Backshell Shield Termination Assembly Instructions
- Band-Master ATSĀ® EMI/RFI Cable Shield Termination System