Series 806 VersaLink™ Connectors

VersaLink™

Glenair Signature Series 806 Mil-Aero connectors with VersaLink contacts feature advanced electrical, mechanical, and environmental performance plus reduced size and weight compared to D38999. Rapid-advance ratcheted coupling optimizes fast and reliable mating and demating.

General Reference

Contact Arrangements and PCB Footprints

VersaLink™ Circular Backshell Selection Guide


Connectors

806-044
VersaLink Plug 806-044

VersaLink Plug

806-045
VersaLink Square Flange Receptacle 806-045

VersaLink Square Flange Receptacle

806-046
VersaLink Jam-Nut Receptacle 806-046

VersaLink Jam-Nut Receptacle

806-047
VersaLink In-Line Receptacle 806-047

VersaLink In-Line Receptacle

806-048
VersaLink PCB Square Flange Receptacle 806-048

VersaLink PCB Square Flange Receptacle

806-049
VersaLink PCB Jam-Nut Receptacle 806-049

VersaLink PCB Jam-Nut Receptacle

Backshells

620VS090
Strain Relief Cable Clamp Backshell, High-Speed Contacts 620VS090

Strain Relief Cable Clamp Backshell, High-Speed Contacts

4470V#1130
Banding Backshell, Shrouded 4470V#1130

Banding Backshell, Shrouded

443V*042
Banding Backshell, Shrouded, Expanded Clearance 443V*042

Banding Backshell, Shrouded, Expanded Clearance

Contacts

Size 22HD Signal Contacts
Size 22HD Signal Contacts for Series 806 VersaLink Hybrid Arrangements

Size 22HD Signal Contacts for Series 806 VersaLink Hybrid Arrangements

Size 20HD Power Contacts
Size 20HD Power Contacts for Series 806 VersaLink Hybrid Arrangements

Size 20HD Power Contacts for Series 806 VersaLink Hybrid Arrangements

VersaLink Contacts and Cable Assemblies

853-045
VersaLink Pin Contact Assembly, 853-045

VersaLink Pin Contact Assembly

853-046
VersaLink Socket Contact Assembly, 853-046

VersaLink Socket Contact Assembly

859-224
VersaLink Pin or Socket Dummy Contact Sealing Plug, 859-224

VersaLink Pin or Socket Dummy Contact Sealing Plug

8574-0001
VersaLink Pin/Socket Cable Assemblies, 8574-0001

VersaLink Pin/Socket Cable Assemblies

SpeedLine Cables optimized for VersaLink

963-069-26
SpeedLine 100 Ohm High-Speed Protocol Cable, 26 AWG Parallel Pair, 963-069-26

SpeedLine 100 Ohm High-Speed Protocol Cable
26 AWG - Parallel Pair

963-068-26
SpeedLine 100 Ohm High-Speed Protocol Cable, 26 AWG Twisted Pair, 963-068-26

SpeedLine 100 Ohm High-Speed Protocol Cable
26 AWG - Twisted Pair

VersaLink Assembly Tools

809-464
859-205
VersaLink Inner Contact Crimp Tool, 809-464 and 859-205

VersaLink Inner Contact Crimp Tool

809-465
859-206
VersaLink Shield Crimp Tool, 809-465 and 859-206

VersaLink Shield Crimp Tool

600-277
VersaLink Contact Assembly Tool, 600-277

VersaLink Contact Assembly Tool

859-158
VersaLink Contact Removal Tool, 859-158

VersaLink Contact Removal Tool

859-207
VersaLink Grommet Follower, 859-207

VersaLink Grommet Follower