Innovative differential twinax crimp contacts with highest available bandwidth — up to 28Gbps each — in rugged mil-aero circular and rectangular connector packaging. Hybrid insert arrangements support both standard signal as well as high-speed differential data.
High-speed serial data protocols (USB 3.1 Gen2, USB-C, SATA, PCIe, DisplayPort, and HDMI) all have transmission rates in the 10Gb/s+ range for each data pair. In order to provide truly high-speed signal integrity for these bandwidth-dependent protocols, Glenair has invented a new contact technology called VersaLink™ which delivers outstanding impedance matching and cross-talk isolation at both the cable-to-connector interface, as well as between connector and board. VersaLink is a highly-engineered differential Twinax contact module that may be packaged in a wide range of both circular and rectangular connector formats such as the MIL-DTL-83513 Micro-D. This high-density package solution provides mating reliability, ruggedness, signal integrity, and deployment simplicity.
- VersaLink: shielded differential Twinax interconnect solution
- Signature Glenair design intermountable in standard Micro-D footprints
- Higher speed and density than mil-spec style Twinax solutions
- Individually shielded pairs result in virtually zero cross talk
- Hybrid arrangements with VersaLink contact modules and standard Micro-D inserts for signal and power
Data-intensive servers, computers and peripheral devices in mission-critical applications require a new generation of shielded contact technology and tried-and-true connector package performance. Both are exquisitely realized in the VersaLink Micro-D.
Related Glenair Content
- High-Speed Interconnect Solutions for Military Defense / Aerospace Applications
- SpeedLine Protocol-Specific High-Speed Cable
- Glenair High-Speed Micro-D Connectors and Cables
VersaLink™ Application Notes and Test Reports
Pin Contact Assembly Instructions
Socket Contact Assembly Instructions
VersaLink™ "Zero-Crosstalk" Twinax Connectors and Cables
Innovative differential twinax crimp contacts with highest available bandwidth — up to 28Gbps each — in rugged mil-aero circular and rectangular connector packaging. Hybrid insert arrangements support both standard signal as well as high-speed differential data.
![]() |
VersaLink Contact TechnologyVersaLink Twinax contact technology supports high-speed serial data protocols including 100 Gigabit Ethernet, USB4, SATA, PCIe, DisplayPort, and HDMI. Crimp-contact twinax modules are sold separately for ready packaging in Glenair signature circular and rectangular connectors. |
![]() |
Series 806 VersaLink ConnectorsGlenair Signature Series 806 Mil-Aero connectors with VersaLink contacts feature advanced electrical, mechanical, and environmental performance plus reduced size and weight compared to D38999. Rapid-advance ratcheted coupling optimizes fast and reliable mating and demating. |
![]() |
Series 794
|
![]() |
Micro-D VersaLink ConnectorsUltra miniature Micro-D connectors with High-Speed VersaLink contacts offer the industry’s highest speed and density compared to conventional mil-spec style twinax solutions. |
![]() |
VersaLink Bridge Board Level ConnectorsBypass High-Loss Board Traces with a Low Insertion-Loss and Low Signal-Latency Point-to-Point Twinax Jumper |