Super ITS™

Super ITS™

High-Performance, Reverse-Bayonet Connectors for Harsh-Environment, High-Speed, Nuclear, Military Ground Vehicle, and Geo-Marine Applications

Glenair BLQ has a long history of supplying rugged reverse-bayonet connectors designed around MIL-DTL-5015 (VG95234) insert arrangements and performance specifications. Today, this vertically-integrated interconnect design, manufacture, and test facility is focused on delivering higher-performance derivatives of these versatile power and signal connectors.

  • High-performance derivatives of Glenair BLQ's popular 5015 reverse-bayonet
  • Innovative new harsh environmental, highspeed, and field RJ45 / USB designs
  • Superior materials and fabrication throughout including precisionmachined shells, rigid dielectric inserts, highspeed contact modules and more
  • Interconnect solutions designed specifically for military defense, aerospace, and other rugged application environments

Super ITS is the Glenair BLQ master brand for the operation's high-performance family of reverse-bayonet connectors. Super ITS includes several versions of advanced environmental connectors including solutions for broad temperature tolerance, arctic application, above-deck shipboard use, and class 1E nuclear containment zone applications. Super ITS high-speed solutions include electrical as well as Fiber optic designs for harsh-environment, high data rate applications. Super ITS connector designs for RJ45 and USB field applications deliver improved grounding, sealing, and a broader range of wire termination choices compared to commercial-grade solutions.

Overview

Appendix

Product Datasheet

Super ITS™

Super ITS™

High-Performance, Reverse-Bayonet Connectors for Harsh-Environment, High-Speed, Nuclear, Military Ground Vehicle, and Geo-Marine Applications

  • eBook
  • PDF (Single pages, print friendly)

Four Super ITS™ Connector Classes

Series 921 Seacrow RG NG

Super ITS™: Harsh Environmental

  • Super ITS™ - 921
  • Super ITS™ - MB Seacrow™ Connectors
  • Super IGE - MB Seacrow™ Single-Pole Connectors
  • Super ITS™ - RG RadGrip Rubber-Covered Plug Connectors
  • Super ITS™ - NG Nuclear-Grade Connectors
MIL-DTL-5015 Bayonet Hermetic Seal Connectors

MIL-DTL-5015 Bayonet Hermetic Seal Connectors

  • Type AS50151 Space-Grade, Ultra-Reliable Glass Sealed Connectors for Satellite and Spacecraft Applications
ITH Connector with Octobyte Contacts IFO B Fiber Optic Connectors

Super ITS™: High-Speed Electrical / Optical

  • ITH Connector with Octobyte Contacts
  • IFO B Fiber Optic Connectors
Ruggedized RJ45 Ethernet and USB

Super ITS™: Ruggedized RJ45 Ethernet and USB

  • Super ITS - RJ45 SuperSeal Rugged Field Cat5 Ethernet Connectors
  • Super ITS - USB SuperSeal Rugged Field USB 2.0 Connectors