STAR-PAN™ Next-Generation

Next-Generation STAR-PAN Multiport USB Hub, Cable, and Power Management System

STAR-PAN™ NG

The Glenair next-generation STAR-PAN NG ecosystem incorporates a range of new capabilities in direct response to requests from JTACs, special operations forces, mission commanders, and other military specialists. Design innovations in STAR-PAN NG have resulted in higher current-carrying capabilities, greater versatility in power input support, and real-time plug-and-play USB device integration. The STAR-PAN NG hub and cable series offers a number of interface improvements and circuit board innovations including:

  • A new 10A per-pin power connector design in the same dimensional package as our original 5 amp series 807 NATO STANAG 4695 push-pull connector. The new connector design features a retractable pin number 7 for backward-compatibility to legacy devices.
  • Previous generation STAR PAN Plus hubs have dedicated power ports for battery power, auxiliary power, and radio power. New STAR-PAN NG Universal Power Ports (UPP) may be used interchangeably for any format of input or output power. The Universal Power Port interface supports both higher voltage input power and managed 5V output power to charging devices.
  • STAR-PAN NG incorporates an advanced host port with native USB-C negotiation and power integration—power pin assignments are in conformance with the new standard, are backward-compatible to previous USB iterations, and deliver higher overall power levels. Daisy-chaining of multiple EUD devices for power input is also enabled via the new host port and circuit board.
  • STAR-PAN NG supports the new USB 3.2 Gen 1 5Gbps standard. STAR-PAN X Base Station, our new 10-port "walk-on, walk-off" vehicle / soldier hub features board upgrades and interconnect interfaces in accordance with this new data rate standard.

Reference

Related Catalogs


STAR-PAN™ NG

STAR-PAN™ NG

Next-Generation STAR-PAN Multiport USB Hub, Cable, and Power Management System

  • eBook
  • PDF (Single pages, print friendly)
Hubs and Accessories

Hubs and Accessories

USB hubs with optional mission manager enabling the war fighter with scalable solutions for a wide variety of peripherals, radios, end-user (EUD), power supplies, and other mission-specific equipment. New 10 port Base Station X.

  • STAR-PAN™ NG
General-Purpose Cables

General-Purpose Cables

Basic range of hub-to-EUD, radio-to-PAN, and core battery hookup cables used in virtually every STAR-PAN configuration.

  • STAR-PAN™ NG
Radio Cables and Adapters

Radio Cables and Adapters

Across-the-board integration and cable support for all soldier radio types including radio sidehat power and data adapters.

  • STAR-PAN™ NG
Power Cables and Battery Adapters

Power Cables and Battery Adapters

Complete range of cables and battery adapters for all military battery types, next-generation conformal batteries, shared radio power, and AC/DC power sources.

  • STAR-PAN™ NG
Targeting Device Cables and Adapters

Targeting Device Cables and Adapters

Integration and cable support for US and NATO-standard hand-held range finders and targeting system devices.

  • STAR-PAN™ NG
Video / GPS and Auxiliary Cables

Video / GPS and Auxiliary Cables

Video downlink, GPS, and auxiliary C4ISR device cables, including the complete range of TacROVER peripherals.

  • STAR-PAN™ NG
Host / EUD Cables and Adapters

Host / EUD Cables and Adapters

End User Device cables for connection of End User Device into the STAR-PAN NG system.

  • STAR-PAN™ NG
Commercial Protocol Cables and Adapters

Commercial Protocol Cables and Adapters

Ruggedized Cables and Jumpers for the Interconnection of Devices Equipped with Commercial Interface Connectors such as USB, RJ45, and RS-232

  • STAR-PAN™ NG