For USB, Ethernet, SATA and Other General-Purpose/Protocol-Specific High-Speed Data Transmission Applications
Series 963 SpeedLine Cable
All of the cables in this section have been selected for protocol compliance in accordance with industry-standard Ethernet, USB, and SATA/eSATA specifications and harsh mission-critical application environments. Without exception, the cables have been designed and fabricated to optimize flexibililty, weight reduction, ruggedness, and insulator quality. Each cable is offered with specific guidance as to shielding properties, impedance performance, attenuation, temperature rating, bend radius, weight, and maximum practical transmission distance. SpeedLine cables are ideally suited for application with Glenair designed connectors such as our Series 806 Mil-Aero microminiature circular, Series 79 high-density rectangular, Series 23 SuperNine "Better-than-QPL" D38999, and other connectors designed for use in aerospace-grade high-speed applications. In addition, they are purpose designed for optimal performance with Glenair – and industry standard – shielded contacts including El Ochito octaxial, VersaLink Twinax, SpeedMaster Ethernet and others. All of the cable part numbers detailed here are in stock and ready for immediate, same-day shipment with no length or dollar minimums.
Related Catalogs
- High-Speed Cable, Connectors, and Contacts for High Data-Rate Transmission Protocols
- M27500 and M22759 Type Wire and Wire Harness Assembly Cable
Test Reports and Technical Information
SpeedLine Cables Optimized for Glenair Signature Series High-Speed Connectors
SpeedLine Cables for General Impedance-Controlled Applications
963-073-24
963-073-26
963-073-28
963-073-30
100 Ohm Shielded Twisted Pair Cable
#24, #26, #28, #30 AWG