Heat Shrink Boots, Molded Shapes, and Heat Shrink Terminations for Interconnect Cable Environmental Sealing and Strain Relief

Heat Shrink Boots, Molded Shapes, and Heat Shrink Terminations for Interconnect Cable Environmental Sealing and Strain Relief

M85049 Qualified Shrink Boot Designs and Glenair Signature “Full Nelson” Offerings plus a Complete Line of Metal and Composite Heat Shrink Boot Adapters and HST Wire Shield Grounding Devices

Cable assemblies, exposed to harsh environmental, mechanical and handling stress are routinely equipped with heat-shrink and cold-shrink boots to protect critical circuits from moisture ingress, provide robust strain relief, and facilitate cable routing. Glenair offers a complete, turnkey solution to cable and conduit harness sealing and protection built around innovative lightweight heat-shrink and cold-shrink boot technologies. Our heat-shrink termination sleeves (HSTs, AS83519/1 and /2 types) deliver robust grounding and bonding of cable shields.

Heat-Shrink, Cold-Shrink, and HST Product Datasheets


Shrink Boot Adapter

Shrink Boot Adapter
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS81703 Series 3, AS95234

Lightweight Series 31 Shrink Boot Adapters fit standard mil-spec circular electrical connectors. Adapter has groove for lipped style heatshrink boots. Braid Trap Adapters have an EMI nut for terminating cable braid to connector.

Labor-saving Piggyback Boot Adapters have pre-installed boots for fast, easy installation.

Piggyback Shrink Boot Connector Adapters

Piggyback Shrink Boot Connector Adapters

Metal and Composite Piggyback Boot. Connector backshell and heat shrink boot assemblies. Heat shrink boot is pre-positioned and partially recovered onto the backshell / adapter. Piggyback boots improve boot sealing performance and reduce assembly time.

Autoshrink™

Autoshrink™ Cold-Action Shrink Tubing and Boots

The Fast and Easy Cold-Action Cable-to-Connector Sealing and Strain Relief Solution

Series 777

Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable Systems

Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable Systems

Mil-Qualified • TACOM Approved • Glenair Signature

Series 77 • Series 770

Heat Shrink Termination Sleeves

Heat Shrink Termination Sleeves (HST)

For EMI Shield to Ground Termination

AS83519/1 and /2 Type, plus Glenair Signature Lightweight ArmorLite Designs