Piggyback Shrink Boot Connector Adapters

Piggyback Shrink Boot Connector Adapters PALS Approved

Metal and Composite Piggyback Boot. Connector backshell and heat shrink boot assemblies. Heat shrink boot is pre-positioned and partially recovered onto the backshell / adapter. Piggyback boots improve boot sealing performance and reduce assembly time.

The recovery of shrink boots for environmental sealing and strain on all — land or air — vehicle interconnect cabling is a critical final step in the cable harness assembly process. This time-consuming task relies on each individual technician to correctly position and shrink boots on each of the many connectors found on the aircraft. Glenair composite or metal piggyback shrink boot connector adapters take all of the guesswork out of this time-consuming assembly task. Partially recovered boots, pre-attached to composite or metal adapters, take less than half the time to shrink in place, and are exactingly pre-positioned for optimal sealing and strain relief each and every time the task is completed.

Glenair PALS Approved Interconnect Technologies reduce assembly process-time and skilled labor requirements in EWIS applications.

Reference

Product Datasheet


Metal Piggyback Boot

Reference: Piggyback Boot Adapters/Backshells

310-055
Metal Adapter for MIL-DTL-38999 and MIL-DTL-83723 Series 3, 310-055

Metal Adapter for MIL-DTL-38999 and MIL-DTL-83723 Series 3

310-058
EMI/RFI Metal Adapter with Drop-In Band Adapter and Preinstalled Shrink Boot, 310-058

EMI/RFI Metal Adapter with Drop-In Band Adapter and Preinstalled Shrink Boot

319-216
EMI/RFI Metal Backshell with Pre-installed Shield and Shrink Boot, 319-216

EMI/RFI Metal Backshell with Pre-installed Shield and Shrink Boot

443-040
EMI/RFI Metal Band-in-a-Can Backshell with Self Locking Rotatable Coupling, 443-040

EMI/RFI Metal Band-in-a-Can Backshell with Self Locking Rotatable Coupling

630-101
Metal Feed-thru with Preinstalled Shrink Boot, 630-101

Metal Feed-thru with Preinstalled Shrink Boot

Composite Piggyback Boot

Reference: Piggyback Boot Adapters/Backshells

310-057
Composite Piggyback Boot Adapter with EMI/RFI Drop-in Banding Porch, 310-057

Composite Piggyback Boot Adapter with EMI/RFI Drop-in Banding Porch

319-183
EMI/RFI Composite Piggyback Boot Adapter with Integrated Shield Sock, 319-183

EMI/RFI Composite Piggyback Boot Adapter with Integrated Shield Sock

443-033
Composite Band-in-a-Can Piggyback Boot Backshell with Thread-on Shrink Boot, 443-033

Composite Band-in-a-Can Piggyback Boot Backshell with Thread-on Shrink Boot

630-103
Composite Feed-thru with Shrink Boot, 630-103

Composite Feed-thru with Shrink Boot