M28876 Fiber Optic Shipboard Connectors and M29504/14 and M29504/15 Termini

M28876 Fiber Optic Shipboard Connectors and M29504/14 and M29504/15 Termini

Navy Qualified 28876 Connectors and Termini for Navy Shipboard Use

Glenair's NAVSEA qualified MIL-PRF-29504/14 and /15 termini and MIL-PRF-28876 Navy fiber optic connectors, plus backshells and dust cap accessories are ready for deployment in shipboard, and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. Four shell sizes are available with 2 to 31 fiber optic channels and all configurations are fully intermateable with qualified M28876 connectors. Qualified M29504/14 and /15 fiber optic termini in both single and multimode are also manufactured and supplied by Glenair.

Glenair offers the industry's widest range of DLA / NAVSEA Qualified interconnect solutions for navy / shipboard applications. Best of all, our navy / shipboard interconnect solutions are in stock and ready for immediate shipment.

Reference

Product Datasheet


M29504/14
181-039
Size 16 Fiber Optic Pin Terminus for MIL-PRF-28876 Connectors M29504/14, Glenair Part Number: 181-039

Size 16 Fiber Optic Pin Terminus for MIL-PRF-28876 Connectors

M29504/15
181-040
Size 16 Fiber Optic Socket Terminus for MIL-PRF-28876 Connectors M29504/15, Glenair Part Number: 181-040

Size 16 Fiber Optic Socket Terminus for MIL-PRF-28876 Connectors

M29504/3
181-051
Size 16 Fiber Optic Dummy Terminus for MIL-PRF-28876 Connectors M29504/3, Glenair Part Number: 181-051

Size 16 Fiber Optic Dummy Terminus for MIL-PRF-28876 Connectors

M28876/5
In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini, M28876/5

In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini

M28876/1
M28876/2
M28876/3
M28876/4
180-040-03
180-040-13
180-040-23
180-040-33
MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/1, M28876/2, M28876/3, M28876/4, Glenair Part Number: 180-040 -03, -13, -23, -33

MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini

M28876/11
M28876/12
M28876/13
M28876/14
180-040-04
180-040-14
180-040-24
180-040-34
MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/11, M28876/12, M28876/13, M28876/14, Glenair Part Number: 180-040 -04, -14, -24, -34

MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini

M28876/6
M28876/7
M28876/8
M28876/9
180-040-06
180-040-16
180-040-26
180-040-36
MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/6, M28876/7, M28876/8, M28876/9, Glenair Part Number: 180-040 -06, -16, -26, -36

MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini

M28840 /24
930-006
M28840 /24 and Glenair Commercial Equivalent, Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors 930-006

Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors

189-015
Environmental Banding Backshell for Multichannel M85045 Shipboard Fiber Optic Cable 189-015

Environmental Banding Backshell for Multichannel M85045 Shipboard Fiber Optic Cable for Use with MIL-PRF-28876 or Glenair 180-040 Connectors

189-001
Fiber Optic Backshell With Split Clamp, Straight, 45°, or 90°, MIL-PRF-28876 Environmental 189-001

Fiber Optic Backshell With Split Clamp
MIL-PRF-28876 Environmental
Straight, 45°, or 90°

189-007
Backshell for MIL-PRF-28876 Fiber Optic Connectors 189-007

Backshell for MIL-PRF-28876 Fiber Optic Connectors

189-009
Banding Backshell / Molding Adapter for MIL-PRF-28876 Fiber Optic Connectors, Straight, 45°, or 90°, 189-009

Banding Backshell / Molding Adapter
For MIL-PRF-28876 Fiber Optic Connectors
Straight, 45°, or 90°

189-014
Backshell for PEEK Convoluted Tubing 189-014

Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors

M28876/10
M28876/15
660-072
660-073
MIL-PRF-28876 Fiber Optic Dust Covers, M28876/10, M28876/15, 660-072, 660-073

MIL-PRF-28876 Fiber Optic Dust Covers