Legacy Glenair COTS 38999 Series III Designs
Built for a Broad Range of Harsh-Environment Applications
Glenair is recognized as trusted supplier of harsh environment electrical connectors built to the MIL-DTL-38999 standard. This section of the catalog presents a legacy selection of the environmental class MIL-DTL-38999 type solutions produced by Glenair. Glenair's expertise in these harsh-environmental interconnect products extends to lanyard release quick-disconnect products, shorting plugs and receptacles, composite and specialty metal plugs and receptacles as well as unique coax and quadrax configurations. We can also supply the interconnects in turnkey harsh application cable sets.
Available Insert Arrangements
Based on industry-standard specifications, Glenair's MIL-DTL-38999 derivative environmental class connector systems are supplied with insert arrangements IAW MIL-STD-1560, or appropriate sub-sets depending on connector series. Consult factory for available insert arrangements.
Reference
- Introduction: MIL-DTL-38999 Series I, II, and III Environmental Class Connectors
- Insert Arrangements (IAW MIL-STD-1560)
- Material Specifications
Contacts and Tools – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type
233-216
Lanyard-Release Plug with EMI Spring, IAW D38999, D38999 Type, MIL-DTL-38999 Series III Type