MIL-DTL-28840 QPL Connectors

MIL-DTL-28840 QPL Connectors

Mil-Qualified to Manufacture and Supply Products to the MIL-DTL-28840 Specification

Glenair's QPL includes all connector slash sheets, connector and adapter slash sheets, and connector accessory slash sheets. We even make a MIL-DTL-28840 Feed-Thru Bulkhead Connector Saver. Best of all, many popular part numbers are available for immediate shipment from our extensive Same-Day Inventory.

Glenair is pleased to announce that Interstate Connecting Components is now an authorized distributor for Glenair's complete line of MIL-DTL-28840 Qualified Connectors and Accessories. So, whether you place your orders factory-direct, or utilize the value-added services of ICC to fulfill your MIL-DTL-28840 requirements, you can trust that you are getting the best mil-qualified products available in the interconnect marketplace.

Remember, trust Glenair and Interstate Connecting Components (ICC) for all your MIL-DTL-28840 Qualified requirements.

Product Datasheet

Glenair Authorized Distributor

MIL-DTL-28840 Shipboard Electrical Connectors

MIL-DTL-28840 Shipboard Electrical Connectors

Qualified Military Standard Electrical Connectors and Accessories for Shipboard Applications, Now Available with Qualified Tin-Zinc Plating

MIL-DTL-28840 QPL Electrical Connectors and Accessories

MIL-DTL-28840 QPL Electrical Connectors and Accessories

Shipboard Electrical Connectors: The Reggedized, Enviornmental Mil-Dtl-28840 Solution

Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

Glenair Commercial Equivalent MIL-DTL-28840 Type Connectors and Accessories

SuperSeal™ MIL-DTL-28840 Naval Connectors

SuperSeal™ MIL-DTL-28840 Naval Connectors

Ruggedized USB and RJ45 Connectors Ideally Suited for Naval Applications

MIL-DTL-28840 Shipboard Electrical Connectors

Qualified Military Standard Electrical Connectors and Accessories for Shipboard Applications, Now Available with Qualified Tin-Zinc Plating (Class Codes L and M) IAW AMS2434 Type 2

Standard Duty Electrical Pin Contact M39029/83, 850-004

M39029/83
850-004

Standard Duty Electrical Pin Contact

Standard Duty Electrical Socket Contact M39029/84, 850-005

M39029/84
850-005

Standard Duty Electrical Socket Contact

Straight Strain Relief M28840/1

M28840/1

Straight Strain Relief

90° Strain Relief M28840/2

M28840/2

90° Strain Relief

45° Strain Relief M28840/3

M28840/3

45° Strain Relief

Metal Core Conduit M28840/4

M28840/4

Metal Core Conduit

Backshell for Metal Core Conduit M28840/5

M28840/5

Backshell for Metal Core Conduit

EMI/RFI Environmental Backshell M28840/6

M28840/6

EMI/RFI Environmental Backshell

Dummy Stowage Receptacle M28840/7

M28840/7

Dummy Stowage Receptacle

90° EMI/RFI Environmental Backshell M28840/8

M28840/8

90° EMI/RFI Environmental Backshell

45° EMI/RFI Environmental Backshell M28840/9

M28840/9

45° EMI/RFI Environmental Backshell

Wall Mount Receptacle Connector M28840/10

M28840/10

Wall Mount Receptacle Connector

In-Line Receptacle Connector M28840/11

M28840/11

In-Line Receptacle Connector

Box Mount Receptacle Connector M28840/12

M28840/12

Box Mount Receptacle Connector

Protective Receptacle Cover M28840/13

M28840/13

Protective Receptacle Cover

Jam Nut Mount Receptacle Connector M28840/14

M28840/14

Jam Nut Mount Receptacle Connector

Protective Plug Cover M28840/15

M28840/15

Protective Plug Cover

Plug Connector M28840/16

M28840/16

Plug Connector

Plug Connector with Straight Strain Relief M28840/17

M28840/17

Plug Connector with Straight Strain Relief

Plug Connector with 90° Strain Relief M28840/18

M28840/18

Plug Connector with 90° Strain Relief

Plug Connector with 45° Strain Relief M28840/19

M28840/19

Plug Connector with 45° Strain Relief

Receptacle Connector with Straight EMI/RFI Backshell M28840/20

M28840/20

Receptacle Connector with Straight EMI/RFI Backshell

In-Line Receptacle Connector with Straight EMI/RFI Backshell M28840/21

M28840/21

In-Line Receptacle Connector with Straight EMI/RFI Backshell

Metal Conduit Bushing M28840/22

M28840/22

Metal Conduit Bushing

"E Nut" M28840/23

M28840/23

"E Nut"

Mounting Gasket M28840/24

M28840/24

Mounting Gasket

90° EMI Conduit Adapter M28840/25

M28840/25

90° EMI Conduit Adapter

Plug Connector with Straight EMI/RFI Backshell M28840/26

M28840/26

Plug Connector with Straight EMI/RFI Backshell

45° EMI Conduit Adapter M28840/27

M28840/27

45° EMI Conduit Adapter

90° Adapter Assembly Plug M28840/28

M28840/28

90° Adapter Assembly Plug

Plug Connector with 45° EMI/RFI Backshell M28840/29

M28840/29

Plug Connector with 45° EMI/RFI Backshell

Metal Conduit Coupler, Styles A and B M28840/30

M28840/30

Metal Conduit Coupler
Styles A and B

Glenair MIL-DTL-28840 Commercial Equivalent, Box Mount Receptacle with PC Tail Contacts 907-003

907-003

Glenair MIL-DTL-28840 Commercial Equivalent
Box Mount Receptacle with PC Tail Contacts

Glenair MIL-DTL-28840 Commercial Equivalent, Box Mount Receptacle with PC Tail Contacts 907-037

907-037

Glenair MIL-DTL-28840 Commercial Equivalent
Box Mount Receptacle with PC Tail Contacts

Sav-Con® Filtered Connector Saver for MIL-DTL-28840 Connectors 240-288A

240-288A

Sav-Con® Filtered Connector Saver for MIL-DTL-28840 Connectors

Filtered Wall Mount Receptacle, MIL-DTL-28840 Type 240-288W

240-288W

Filtered Wall Mount Receptacle
MIL-DTL-28840 Type

Filtered Jam Nut Mount Receptacle, MIL-DTL-28840 Type 240-288J

240-288J

Filtered Jam Nut Mount Receptacle
MIL-DTL-28840 Type

Bulkhead Feedthrough Receptacle, Wall Mount • MIL-DTL-28840 Type 947-128

947-128

Bulkhead Feedthrough Receptacle
Wall Mount • MIL-DTL-28840 Type

Bulkhead Feedthrough Receptacle, Jam Nut Mount • MIL-DTL-28840 Type 947-229

947-229

Bulkhead Feedthrough Receptacle
Jam Nut Mount • MIL-DTL-28840 Type

Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors 930-006

930-006

Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors

Sav-Con® Environmental Connector Saver for MIL-DTL-28840 Connectors 941-002

941-002

Sav-Con® Environmental Connector Saver for MIL-DTL-28840 Connectors

Strap Wrench TG70

TG70 Strap Wrench

  • These wrenches are made of the following materials:
    • Wrench Handle - Aluminum Alloy/Nickel Plate.
    • Wedge - Stainless Steel/Passivated.
    • Strap - Impregnated Fabric. Straps are 1/2 inch (12.7) in width.
  • Replacement straps are available. Specify part number G70515-xx for 12, 18, 24 or 36-inch strap. 24 and 36 inch for double wrap.
  • Metric dimensions (mm) are indicated in parentheses.
  • Double wrap as shown for heavy duty range.
  • Not recommended for composite coupling nuts (use 600-091 or 600-157
TG69 Soft Jaw Pliers, TG82 Strap Wrench

TG69 Soft Jaw Pliers and TG82 Strap Wrench

  • TG69
    Soft Jaw Pliers
  • TG82 Strap Wrench
    Strap Wrench 2.50 (63.5) Max Capacity (1/4 Drive)
    Note: The replacement strap part number is G62748-11. Consult factory for other lengths.
SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard Connectors

SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard Connectors