Micro 38999 Circular Connectors: Ultra, Micro, and Nano Miniature Interconnect Solutions for Rugged Mil-Aero Applications

Micro 38999 Circular Connectors: Ultra, Micro, and Nano Miniature Interconnect Solutions for Rugged Mil-Aero Applications

Save Size and Weight, and Improve Performance with Glenair Micro 38999 Interconnects, Including Industry-Leading Mighty Mouse, Series 806, and SuperFly Solutions

Micro Miniature and Ultra miniature Circular Connectors are a new class of military aerospace interconnects that deliver comparable performance to larger form-factor connectors such as MIL-DTL-38999 but in significantly smaller and lighter packaging. Micro Miniature connectors for aerospace applications such as Glenair Mighty Mouse, also sometimes called Micro 38999, can reduce connector size and weight as much as 50% compared to legacy solutions and are now broadly specified in all classes of manned and unmanned aircraft, spacecraft, soldier systems, land and sea robotics, and elsewhere.

Glenair designs and manufactures the world's broadest and deepest selection of micro 38999 circular connectors for aerospace and tactical field applications. Our Series 80 Mighty Mouse has become an industry standard and is now used in countless high-performance interconnect applications. The Mighty Mouse Series 807 NW (Nett Warrior) is the de facto standard for dismounted soldier applications and is listed as a NATO STANAG 4695 solution. The Series 88 SuperFly® is our next-generation nano-miniature package for tactical field use. The Series 806 Mil-Aero is our highest performance micro miniature connector and meets and exceeds every MIL-DTL-38999 performance requirement including high altitude DWV and altitude immersion.

QwikConnect Magazine


Mighty Mouse — Micro 38999 Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications

Mighty Mouse
Micro 38999 Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications

The original and most mature line of miniature Mil-Aero grade circular connectors. Coupling styles include fine-pitch ANC, bayonet, double and triple Stub ACME.

Series 80

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Advanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999. Meets every MIL-DTL-38999 performance specification.

SuperFly®

SuperFly®

Nano and Micro Miniature Power and Signal Connectors and Cordsets

Series 88

SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors

SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors

Harsh-Environment Ultraminiature Connnector for High-Speed Applications Including 40 Gigabit Ethernet, HDMI, SuperSpeed USB, DisplayPort, and SATA

Series 882

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

Mighty Mouse SealTac™ Miniature Push-Pull Connectors

Pressure-Sealed Tactical Soldier Connectors and Jumpers with Maintenance-Free Spring-Loaded Contacts

Series 86Series 860Series 861

Nano Miniature Circular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

Nano Miniature Circular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

The M32139 Nano is the smallest and lightest mil-spec connector in the business. 1 Amp contacts are set on .025" centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both standard QPL designs as well as a broader range of signature offerings.

Series 89

Mighty Mouse Cobra™

Mighty Mouse Cobra™

The Ultra-Low Profile Right-Angle Micro Circular EMI/RFI Plug and Backshell Connector Assembly

MouseBud™

MouseBud™

The Snap-Lock, Trigger-Release Micro-Miniature Connector

Series 860

Radio and Audio Connectors and Cables

Radio and Audio Connectors and Cables

Industry-standard QPL M55116 solutions plus HiPer 55116 MCOTS versions with superior electrical, environmental, and mechanical performance

MIL-DTL-55116 QPL and High-Performance MCOTS

Series 151Series 152

CB Series "PogoPin" Connectors / Series 150

CB Series "PogoPin" Connectors

The Compact Bayonet Connector with Spring-Loaded Contacts – VG95351 & VG96934 Qualified!

Series 150 - European Standard

ThermaRex Cryogenic and High-Temperature Tolerant Connectors, Cables, and Conduit Systems

ThermaRex Cryogenic and High-Temperature Tolerant Connectors, Cables, and Conduit Systems

For Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies