High Shock and Vibration Quick-Release Connectors
- MIL-DTL-38999 Series III
- IAW AS81703 Series 3
Lanyard-Release Quick-Disconnect Connectors MIL-DTL-38999 Series III
For mission-critical interconnection and release of launch and payload systems that depend on reliable, jam-free mating and disengagement.
Ideal for high shock / high vibration environments including military space and defense applications such as missile and space payload deployment, the MIL-DTL-38999 Series III Type provides jam-free, push-on, pull-off operation. Glenair's MIL-DTL-38999 Series III Type Series 3 type connector series is intermateable and intermountable with currently available MIL-DTL-38999 Series III mil-spec and commercial connectors, and offers several enhancements to the standard design: an integrated band porch for shield termination, 360° saw teeth for rear-end accessory clocking, boot groove and a red full-mate indicator stripe. The MIL-DTL-38999 Series III Type connector is ideally suited for droppable stores, umbilical connect, air launch to orbit, and other extreme vibration and shock environments where rugged and reliable lanyard-release and push-pull mating is a must.
- Intermateable and intermountable available
- MIL-DTL-38999 Series III connectors
- Signal, power, and high-speed shielded contact arrangements
- Reliable fail-safe axialpull lanyard equipped coupling
- Instant disconnect for critical quick-release systems
- Available integrated band porch for easy shield termination
- 360° saw teeth for accessory clocking
- Red full-mate indicator stripe
- Blind mate and rack-and-panel versions available
- Available backshells and accessories
- IAW MIL-DTL-38999 Series III
- Polarization keying for mis-mate prevention
![]() |
233-223
|
![]() |
233-216
|
![]() |
233-260
|
![]() |
233-226
|
Lanyard-Release Quick-Disconnect Connectors IAW AS81703 Series 3
![]() |
Lanyard-Release Quick-Disconnect Connectors IAW AS81703 Series 3For mission-critical interconnection and release of launch and payload systems that depend on reliable, jam-free mating and disengagement. |