High-Ampacity, Harsh-Environment Hermetic Connector Capable of Meeting the Demanding Requirements of Modern Defense and Aerospace Systems
Series 970
The Series 970 PowerTrip® connector fills the need for a military-grade high-density / harsh environment power connector with improved mechanical, environmental and electrical performance. Environmental versions and Hermetic versions share high-performance features such as triple-start mating threads, high-ampacity contacts, upgraded material and finish choices, improved EMI protection, and higher available contact densities compared to 5015 and other legacy solutions. PowerTrip® connector is ideal for power distribution units, hybrid electric drives, motors, and other high current applications. The LouverBand socket contact (plug side) and enhanced durability pin contacts (hermetic receptacle side) deliver low resistance and higher ampacity.
Series 970 PowerTrip® hermetic receptacles feature 316L stainless steel shells and compression glass insulators. Solder cup contacts are nickel-iron alloy and are non-removable. Coupling threads are triple-start ACME type. Contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts. Fluorosilicone rubber face seal on pin connector. Stainless steel shells are passivated, or choose nickel plating for improved shell-to-shell conductivity and EMI protection. Hermeticity is 1 x 10-7 cc/sec maximum helium leak rate with one atmosphere pressure differential.
Series 970 PowerTrip Hermetic Connector Reference Information
- Quick Selection Guide
- Introduction: PowerTrip® Hermetic Connectors
- Insert Arrangements, Current Rating, Wire Diagram Sealing Range
- Space-Grade Mod Codes
Related Catalog (Environmental Versions)
970-012
Hermetic Square Flange Receptacle
970-030
Square Flange Hermetic Receptacle with O-Ring
970-038
Hermetic Receptacle with Crimp Contacts
970-025
Hermetic Jam Nut Receptacle
970-041
Lightweight Hermetic Jam Nut Feed-Thru Receptacle
970-007
Hermetic Jam Nut Feed-Thru Receptacle