Heat Shrink Termination (HST) Sleeves and In-Line Splices

Heat Shrink Termination (HST) Sleeves and In-Line Splices

AS83519 and AS81824 type plus Glenair ArmorLite Configurations

Series 07

Reliable termination of EMI/RFI shielding (to ground) in wire harness applications is universally accomplished with AS83519/1 and /2 type heat shrink termination (HST) sleeves. These devices, supplied in five different sizes — with or without pre-installed ground lead wires — provide environmental encapsulation and insulation of the shield termination site. Lead-wire-equipped versions allow for easy and reliable grounding to connector shells, backshells, or ground posts. Transparent heat shrink tubing allows for easy inspection and supplies additional strength and strain-relief. The preflux solder preform delivers a fast and controlled solder joint each and every time. For weight saving applications, select Glenair signature series HSTs with lightweight ArmorLite or AmberStrand braided lead wires.

  • Heat shrink termination sleeves, with and without lead wire
  • Ultra-fast recovery for reduced assembly time
  • Pre-installed, pre-tinned braid version available
  • Mil-qualified 81824/1 in-line-splices
  • High availability: all Glenair HSTs made in USA and in-stock for immediate, same day shipment

Reference

Product Datasheet

Glenair Video Library

Heat Shrink Termination Sleeves and In-Line Splices

Heat Shrink Termination (HST) Sleeves and In-Line Splices

AS83519 and AS81824 type plus Glenair ArmorLite Configurations

  • eBook
  • PDF (Single pages, print friendly)

Heat Shrink Termination (HST) Sleeves

077-010
AS83519/1 Type HST Sleeve, Without Lead Wire 077-010

AS83519/1 Type HST Sleeve
Without Lead Wire

077-020
AS83519/2 Type HST Sleeve, With Pre-Installed Lead Wire 077-020

AS83519/2 Type HST Sleeve
With Pre-Installed Lead Wire

077-030
AS83519/3 Type HST Sleeve, Pre-Installed Braid, Pre-Tinned on Both Ends 077-030

AS83519/3 Type HST Sleeve
Pre-Installed Braid, Pre-Tinned on Both Ends

GS83519/1
Glenair Signature AS83519/1 Type HST Sleeve, Without Lead Wire GS83519/1

Glenair Signature AS83519/1 Type HST Sleeve
Without Lead Wire

GS83519/2
Glenair Signature AS83519/2 Type HST Sleeve, With Pre-Installed Lead Wire GS83519/2

Glenair Signature AS83519/2 Type HST Sleeve
With Pre-Installed Lead Wire

In-Line Splices

070-001
M81824/1 Mil-Qualified Splice, In-Line, Insulated, Environmental, Tin-Plated Copper 070-001

M81824/1 Mil-Qualified Splice
In-Line, Insulated, Environmental
Tin-Plated Copper

070-003
AS81824/1 Type Splice, In-Line, Insulated, Environmental, Tin-Plated Copper 070-003

AS81824/1 Type Splice
In-Line, Insulated, Environmental
Tin-Plated Copper

070-004
AS81824/6 Type Splice, In-Line, Insulated, Environmental, Nickel-Plated Copper 070-004

AS81824/6 Type Splice
In-Line, Insulated, Environmental
Nickel-Plated Copper

GS81824/1
Glenair Signature Splice, In-Line, Insulated, Environmental, Tin-Plated Copper GS81824/1

Glenair Signature Splice
In-Line, Insulated, Environmental
Tin-Plated Copper