EMI / RFI Filter Connectors and EMP Protection Solutions for Mission-Critical Applications

EMI / RFI Filter Connectors and EMP Protection Solutions for Mission-Critical Applications

C, L-C, C-L, and Pi Filter Configurations with and without Integrated TVS Devices—MIL-DTL-38999 and other Mil-Standard and Glenair Signature Series

Series 240 EMI/RFI Filter Connectors

EMI/RFI filter connectors are designed to suppress conducted electromagnetic interference (EMI), radio-frequency interference (RFI), and high-rate field (HRF) noise that can degrade signal integrity or disrupt sensitive electronic systems. These connectors incorporate internal passive filtering circuitry—typically capacitors arranged in C, L-C, C-L, or Pi network configurations—to attenuate unwanted high-frequency energy directly at the connector interface. Planar multilayer ceramic capacitor arrays are integrated into D38999 Series I, II, III, and IV filter devices for drop-in filtering of mission-critical avionic systems.

For enhanced protection against high-energy transient events, Glenair EMI/EMP filter connectors may also be equipped with transient voltage suppression (TVS) diodes. TVS devices clamp voltage spikes caused by lightning strikes, electrostatic discharge (ESD), or electromagnetic pulse (EMP) events before damaging downstream electronics, making them ideal for military, aerospace, and other rugged mission-critical applications. EMP solutions are likewise packaged in D38999 configurations, as well as other military standard shell styles.

Glenair manufactures a comprehensive range of EMI/RFI filter connectors for EMI/EMP management in harsh-environment interconnect systems, including military aerospace platforms. Filter connectors—typically supplied as receptacles—are designed to meet applicable connector performance specifications and mate with standard plugs of the same insert arrangement and opposite contact gender. Planar multilayer ceramic capacitor arrays and TVS diodes may be integrated into both standard catalog products and build-to-order designs.

To ensure long-term field reliability, Glenair employs a state-of-the-art diode burn-in and screening process, testing both leaded and surface-mount TVS devices with continuous leakage-current monitoring throughout the entire qualification cycle.

Glenair is the only manufacturer offering both standard catalog and build-to-spec EMI/RFI filter connector solutions across the full range of currently specified military aerospace circular and rectangular connector standards, including MIL-DTL-38999, MIL-DTL-83513, MIL-DTL-24308, ARINC 600, and more. Our 100% vertically integrated manufacturing facility supports every aspect of filter connector production, including in-house fabrication of multilayer ceramic planar capacitor arrays. This vertical integration enables industry-leading turnaround times for both custom and catalog EMI/EMP filter connector solutions. Products with same-day stocking inventory are identified with a “SAME-DAY” badge on these pages.


Capabilities Include

  • C, L-C, C-L and Pi filter electrical configurations
  • PC tail, solder cup or crimp-contact termination
  • 10 to 1,000,000 pF capacitance
  • Special high operating temperature solutions
  • Planar, multilayer ceramic capacitive filters, with and without transient voltage suppression diodes
EMI/EMP Filter Connectors and TVS Devices

EMI / EMP Filter Connectors and TVS Devices for Rugged Mission-Critical Applications

C, L-C, C-L, and Pi Filters plus Custom TVS Solutions

Series 240

  • eBook
  • PDF (Single pages, print friendly)
Military Standard Type Circular Filter Connectors

Military Standard Type Circular Filter Connectors

For MIL-DTL-38999 Series I, II, III, and IV, MIL-DTL-26482 Series II, MIL-DTL-83723 Series III, ITS Series (VG 95234 5015 Type), MIL-DTL-5015, MIL-DTL-28840, and other Circular MS Series

Section B

Series 80 Mighty Mouse Filter Connectors

Series 80 Mighty Mouse Filter Connectors

Ultra Small and Lightweight EMI/EMP Filter Connectors

Section C

MIL-DTL-83513 Type Micro-D Filter Connectors

MIL-DTL-83513 Type Micro-D Filter Connectors

For Land, Sea, and Space Applications where Guaranteed Performance is an Absolute Mission Requirement

Section D

MIL-DTL-24308 Type D-Subminiature and HiPer-D Filter Connectors

MIL-DTL-24308 Type D-Subminiature and HiPer-D Filter Connectors

MIL-DTL-24308 Intermateable Filter Connectors with Advanced Environmental/Shielding Performance

Section E

Series 970 PowerTrip® Filter Connectors

Series 970 PowerTrip® Filter Connectors

The Power Connector for Extreme Environments — Now Available EMI/EMP Filter Class

Section F

Series 79 Micro-Crimp Filter Connectors

Series 79 Micro-Crimp Filter Connectors

The Micro Miniature Rectangular with Advanced Environmental Performance — Now Available in EMI/EMP Filter Class

Section G

ARINC 600 Filter Connectors

ARINC 600 Filter Connectors

Glenair Manufactures a Full Range of ARINC 600 Filter Connectors for use in EMC/EMP Management of Electronic Systems and Interconnect Cabling

Section H

TVS Filter Connectors

TVS Filter Connectors

Configurable, Fast-Turnaround, Catalog Transient Voltage Suppression Filter Connectors

Section J

Testing Accessories

Testing Accessories

Rugged, Reliable Performance for On-Site Testing

Section K

Conductive Gaskets And Accessories

Conductive Gaskets And Accessories

Key Elements in Every Interconnect System Designed for Optimal EMC Performance

Section L

Series 806 Mil-Aero Micro Miniature 240-806 Filtered Receptacles, Jam Nut

Series 806 Mil-Aero Micro Miniature
240-806 Filtered Receptacles, Jam Nut

Series 806 Mil-Aero Micro Miniature 240-806-21 Filtered Receptacles, Jam Nut, PC Tail, Threaded Standoff

Series 806 Mil-Aero Micro Miniature
240-806-21 Filtered Receptacles, Jam Nut, PC Tail, Threaded Standoff


EMI/RFI Filter Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

EMI/RFI Planar Array Capacitor Filters and Optional TVS Diode-Equipped Interconnects Intermateable with all Standard MIL-DTL-38999 Series III Plugs and Receptacles

Reference

D38999 Series III Type EMI/RFI Filter Plug Connector with Solder Cup Contacts 240-383P

240-383P
D38999 Series III Type EMI/RFI Filter Plug Connector with Solder Cup Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Plug Connector with Crimp Removable Contacts 240-383Q

240-383Q
D38999 Series III Type EMI/RFI Filter Plug Connector with Crimp Removable Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle Connector 240-383W

240-383W
D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector 240-383J

240-383J
D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle with Crimp Contacts 240-383R

240-383R
D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle with Crimp Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector with Crimp Contacts 240-383S

240-383S
D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector with Crimp Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Dual Flange Wall Mount Receptacle Connector 240-383D

240-383D
D38999 Series III Type EMI/RFI Filter Dual Flange Wall Mount Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Dual Flange Jam Nut Receptacle Connector 240-383E

240-383E
D38999 Series III Type EMI/RFI Filter Dual Flange Jam Nut Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Connector Adapter 240-383B

240-383B
D38999 Series III Type EMI/RFI Filter Connector Adapter

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

Glenair EMI / EMP Filter Connectors Video Overview

Glenair EMI / EMP Filter Connectors for Mission-Critical Military / Defense and Aerospace Applications

Video Overview

Product Datasheet

Introduction to Filter Connectors

Application Notes

Part Number Index

PC Tail Termination Note

To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact the factory.