Qualified and Glenair Commercial-Equivalent Airframe
Non-Impedance Matched Data Transmission Cable
SAE AS22759 Type
Glenair's range of AS22759 wire and cable is manufactured and qualified to SAE requirements for this, the most commonly applied of all aerospace data transmission media. We offer a complete selection of styles, sizes and colors in twist, overbraid, and jacketed configurations. Wire may be supplied etched, stripped and cut to specific lengths to meet any application requirement. Airframe non-impedance matched data transmission cable is often only available in long cable runs and/or minimum dollar or length quantities. Glenair offers same-day shipment on popular wire — and every 39029 contact you might need — all with no minimums.
Reference
- Overview: M22759/GS22759, Single-Ended Data Transmission Wire
- M22759 Single-Ended Data Transmission Wire Selection Guide
- SAE-AS39029 Crimp Contact Selection Guide
- Series 80 Mighty Mouse Contact Arrangements
- MIL-DTL-38999 Series I, II, and III Contact Arrangements
Mil-Spec Data Transmission Wire: Same-Day Inventory Search
To conduct a Same-Day Inventory Search, type a partial or complete Glenair or MS part number in the text field below and select "Enter" to search our same-day inventory for your desired component. Partial part numbers are acceptable. Part Numbers for wire and cable should start with “M22759” or “GS22759”.
While this is a real-time inventory, all items are subject to prior sale. Orders are shipped on a first-in, first-out basis.
Searching inventory...
Tips for using inventory search
- If less than 25 part numbers matching your query are found, the part numbers and their quantities will be displayed.
- If more than 25 part numbers matching your query are found, you will be asked to narrow your search by entering a more complete part number. For example, entering . X21. will return more than 25 matches, but narrowing the search by entering . X21-545. will result in less than 25 matches, and these matches will be displayed:
- X21-545-275
- X21-545-773
- X21-545-778
- X21-545-779
- X21-545-855
- If no matching part numbers are found, the results will indicate that 0 part numbers were found. This probably means that the part number is not in Glenair's Same-Day Inventory, but you may wish to check that the part number was entered accurately.
- Dashes in a part number must be included in your query. For example, searching for 357-8980-060 by typing 3578980060 will return a message that 0 matching part numbers were found because the dashes were not included in the entered number (357-8980-060).
- The Same-Day Inventory Search does not require or accept wildcard characters such as * or %. To search for all part numbers containing . 357,. such as 357-7916-070, 357-7916-140, 357-8980-060, 357-8980-120, and G9357-6N; type . 357. in the text field and select "Enter". All numbers containing . 357. will be listed.
Test Reports and Technical Information
![]() |
MIL-STAR™ High-Performance Hookup Wire and CableSpace-Grade Corrosion-Free Hookup Wire Our MIL-STAR line of high-temperature, low fluorine hookup wire and cable is supplied in special configurations to combat Red Plague corrosion. Our many years of experience specifying aerospace-grade wire and cable make us uniquely suited to manufacture and supply MS22759 type wire in the exact configurations required for mission-critical space interconnect applications. |
M22759/11
Silver Coated Copper Wire with Extruded TFE InsulationM22759/16
Tin Coated Copper Wire with Extruded ETFE InsulationM22759/18
Tin Coated Copper Wire with Thin-Wall Extruded ETFE Insulation
M22759/32
Tin Coated Copper Wire with Crosslinked, Modified ETFE InsulationGS22759-17
Glenair's commercial equivalent M22759/17 Silver-Coated Wire, High-Strength Copper Conductor with Extruded ETFE InsulationGS22759-18
Glenair's commercial equivalent M22759/18 Tin Coated Copper Wire with Thin-Wall Extruded ETFE InsulationGS22759-19
Glenair's commercial equivalent Tin Coated Wire, High-Strength Copper Conductor with Extruded ETFE InsulationGS22759-32
Tin Coated Wire, Copper Conductor with Lightweight Modified ETFE InsulatedGS22759-33
Silver-Coated High-Strength Copper Conductor, Lightweight XL-ETFE InsulatedGS22759-34
Tin Coated Wire, Copper Conductor, Normal Weight (Dual Wall) Modified Crosslinked ETFE InsulatedGS22759-35
Silver Coated Wire, High Strength Copper Conductor, (Dual Wall) Modified ETFE InsulatedGS22759-41
Nickel Coated Wire, Copper Conductor, Normal Weight (Dual Wall) Modified Crosslinked ETFE InsulatedGS22759-42
Nickel Coated Wire, High Strength Copper Conductor, Normal Weight (Dual Wall) Crosslinked Etfe InsulatedGS22759-43
Silver-Coated Wire, Copper Conductor, Normal Weight (Dual Wall)Modified XL-ETFE Insulated
