Underwater connectors, custom high-pressure cable, Pressure Balanced Oil Filled (PBOF) assemblies, and connector terminations depth-rated to 10,000 psi (700 BAR) for naval and defense, deep-sea oil and gas industry, pipeline inspection (PIG), and oceanographic applications. Also, downhole, high-pressure and above-deck shipboard interconnect solutions. Underwater dry-mate fiber optic and high-speed digital solutions with 10KPSI pressure ratings.
Glenair excels in the design and manufacture of high-pressure, underwater connectors and interconnect cable assemblies for electrical and fiber optic applications. Our swivel-attachment equipped Pressure Balanced Oil Filled cable assemblies (PBOF) are revolutionary designs that solve a myriad of problems such as kinked and twisted hoses, leaky fittings, corroded hose clamps, and general poor performance that characterize existing industry PBOF solutions. Glenair manufactures several complete lines of oil filled (PBOF) and depth-rated cable assemblies for deep-sea applications. Our Engineering team is comprised of industry experts with extensive knowledge and experience in the subsea industry including submarines, ROV/AUV, seafloor operations, geophysical and pipeline inspection projects. In addition to high-pressure underwater solutions, Glenair's offerings extend to miniaturized connectors for pipeline inspection, composite thermoplastic underwater connectors for anti-cathodic delamination applications, and more. Connectors are 100% inspected and tested in our state-of-the-art hyrdrostatic test lab via a formalized qualification test plan model that includes combined testing across pressure, durability, shock, salt spray corrosion as well as other stress factors.
Oil & Gas Connectors and Cable Assemblies
Subsea, Dry-Mate, Wet-Mate, Pipeline, and Topside Connectors and Cable Assemblies for High-Pressure Oil & Gas Industry and Underwater Interconnect Applications
Complete Dimensional Details and How-To-Order Information for All Glenair Underwater / Subsea Interconnect Technologies
SeaKing™ 700
Dry-Mate 10K PSI Underwater Connectors, Cables, and PBOF Assemblies
10K PSI / 700 Bar / 7000m Open-Face or Mated, Dual O-Ring Equipped, High-Density Subsea Connectors
SeaKing™ Junior
Miniature 5K PSI Dry-Mate Underwater Connector
High-density, dry-mate, harsh-environment subsea connectors and cables for lighter-duty ROV applications
SeaKing™ PEEK
Glass-Filled Composite Subsea Connectors
Superior corrosion resistance, durability, and immunity from cathodic delamination
SeaKing™ Fiber Optic
Fiber Optic Subsea Connectors
10K PSI Open-Face Pressure Rated Underwater / Subsea Fiber Optic Connectors, Cables and Jumpers
SuperG55™
High-Pressure, Dry-Mate Subsea Connectors
Advanced-Performance Series 55 Type 10K PSI Dry-Mate Underwater Connector
Micro-PSI
Underwater PIG Connectors
Micro Miniature High Pressure Connectors and Cables for In-Line Pipeline Inspection (ILI) Applications
Series ITS-Ex
Hazardous Zone Connectors
IECEx/ATEX Qualified, UL Certified Threaded-Coupling Connectors with 5015 Insert Arrangements
Marine Molded Connectors
Wet-Pluggable Rubber Molded Connectors
for ROVs and other Oil & Gas Industry Applications
HTHP Hermetic Feed-Thrus
High-Temperature High-Pressure Hermetic Feed-Thrus
Glass-Sealed Penetrators and Feedthroughs