SuperSeal™ Series 801, 804, and 805 Mighty Mouse RJ45 Connectors

SuperSeal™ Series 801, 804, and 805 Mighty Mouse RJ45 Connectors

The Harsh Environment, Light Weight, Small Form Factor Field Ethernet Connector Ideally Suited for Land Forces Communications and Data Networking Applications

Field ready ruggedized SuperSeal™ Mighty Mouse connectors with USB 2.0 inserts are available for Series 801 with double start ACME thread, Series 804 push/pull connectors, and Series 805 with triple-start ACME thread. All three Series meet IP67 requirements in the open-face condition and are in-line shielded. Mounting styles include In-line, front or rear panel mount square flange with or without clinch nuts, jam-nut and plug connectors. Connectors are offered with RJ45 CAT 5e interfaces and support current ethernet protocols. RJ45 offers separate orientation options in addition to standard Mighty Mouse® keyway position offerings to provide greater control and convenience over the connector engagement. Connectors are available with size #23 crimp contacts, solder cup termination, PC tail termination, pin/socket contacts or Quadrax contact to standard RJ45 interface. Rear accessory options include accessory thread, integrated shrink boot adapter or integrated banding platform.

Reference


Series 801 - Double-Start Threaded Mighty Mouse Shell

Double-Start Threaded Mighty Mouse Shell
Series 801

801-300

Double-Start Coupler with RJ45 Jack-to-Jack (Receptacle) or Plug-to-Jack (Plug)

801-301

Double-Start Connector with RJ45 Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts

801-302
801-303

Double-Start Receptacle with RJ45 Jack to PC Tail or Solder Cup Termination

801-304

Double-Start Receptacle Adapter with Pin/Socket Contacts to RJ45 Jack

801-305

Double-Start Receptacle Adapter with Quadrax Contacts to RJ45 Jack


Series 804 - Push/Pull Mighty Mouse Shell

Push / Pull Mighty Mouse Shell
Series 804

804-300

Push/Pull Coupler with RJ45 Jack-to-Jack (Receptacle) or Plug-to-Jack (Plug)

804-301

Push/Pull RJ45 Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts

804-302
804-303

Push/Pull Receptacle with RJ45 Jack-to-PC Tail or Solder Cup Termination

804-305

Push/Pull Receptacle Adapter with Quadrax Contacts to RJ45 Jack


Series 805 - Triple-Start Threaded Mighty Mouse Shell

Triple-Start Threaded Mighty Mouse Shell
Series 805

805-300

Triple-Start Coupler with RJ45 Jack-to-Jack (Receptacle) or Plug-to-Jack (Plug)

805-301

Triple-Start Connector with RJ45 Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts

805-302

Triple-Start Receptacle with RJ45 Jack to PC Tail Termination

805-303

Triple-Start Receptacle with RJ45 Jack to Solder Cup Termination