MIL-DTL-38999 Series III Type
Reference
On this page...
- RJ45 CAT 5e/6A Ethernet
- Glass-Sealed Hermetic RJ45 Connectors
- Transient Voltage E-25 Suppression (TVS) RJ45 Connectors
RJ45 CAT 5e/6A Ethernet
The SuperSeal™ family of ruggedized CAT 5e and 6A SuperNine connectors are IP68 rated in the mated condition for reliable environmental field use. SuperSeal™ connectors provide military grade protection and durability for operational use under harsh environmental conditions. SuperSeal™ connectors benefit from increased operating temperature range, longer life cycle and, significantly improved vibration and shock performance. CAT 5e and 6A RJ45 Ethernet is the standard data communication protocol for gathering, distribution and sharing of C4ISR information to and from command and field units within military, police fire and rescue organizations. SuperSeal™ provides key performance benefits including superior sealing, grounding, and wire termination for more flexible and reliable communications in rugged field applications.
Reference
- Product Selection Guide
- Performance Hardened CAT 6A and CAT 5e
- Performance Specifications
- RJ45 PCB Footprints, Jack Orientation Options
- Panel Cut-out Dimensions
- Modification Codes
233-312
SuperSeal™ CAT 6A Plug with RJ45 Male Mating Interface and Accessory Threads
233-312 Assembly Animation
Glass-Sealed Hermetic RJ45 Connectors
SuperSeal RJ45 connectors are IP67 open face rated and IP68 in the mated condition for complete protection in harsh environments. SuperSeal connector styles include plug, wall mount and jam-nut receptacles. Wall mount receptacles are available with slotted holes, round holes and metric clinch nuts. All SuperSeal shells offer inline shielding and receptacle shells offer optional shell grounding. Any shell can be ordered with straight or right angle cable exit. RJ45 jack can be ordered in 1 of 4 available orientations to provide further security against mis-mating and accommodate existing RJ45 orientations. RJ45 connector end may be ordered as plug, jack or with flying leads in straight or right angle configurations. Maximum overall length is 100 feet. Consult factory for ordering information.
Reference
Transient Voltage E-25 Suppression (TVS) RJ45 Connectors
Transient Voltage Suppression (TVS) technologies are designed to shunt voltage transients directly to ground before such surges can damage sensitive electronic equipment. Individual TVS diodes as well as diode modules are incorporated directly into the TVS filter connector package to provide optimal protection for either individual contacts or groups of contacts without significant increases in connector size or weight. RTCA DO-160 and other electrical performance standards define acceptable benchmarks for withstanding electromagnetic pulse, lightning strike, or other induced voltage surges in high-reliability systems. For high-speed signals, care must be taken in selecting diodes to minimize capacitance loading effects which can lead to signal loss. Glenair SuperSeal™ TVS-equipped RJ45 connectors have been engineered to transmit high-speed signals while providing indirect lightning strike protection in accordance with the RTCA DO-160 standard.
Reference
244-001
SuperSeal™ CAT 5e Transient Voltage Suppression, Jam-Nut Receptacle with Standoffs and RJ45 Jack to PC Tail or Solder Cup Termination
244-002
SuperSeal™ CAT 5e Transient Voltage Suppression, Wall Mount Receptacle with Standoffs and RJ45 Jack, Mating Interface to PC Tail or Solder Cup
244-003
SuperSeal™ CAT 5e Transient Voltage Suppression Jam-Nut Receptacle with Accessory Threads and RJ45 Jack, Mating Interface to PC Tail or Solder Cup
244-004
SuperSeal™ CAT 5e Transient Voltage Suppression Wall Mount Receptacle with Accessory Threads and RJ45 Jack, Mating Interface to PC Tail or Solder Cup











