ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet RJ45 Connectors

ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet RJ45 Connectors

Harsh-Environment RJ45 Data Transmission Connectors with Fast and Reliable Reverse-Bayonet Coupling for Military Vehicle and Rail Applications

  • Crimp contact termination or pigtail cables
  • Available backshells provide strain-relief and environmental protection
  • Integrated RJ45 plugs and jacks for Cat 5e high-speed data transmission
  • Reverse-bayonet coupling for fast, reliable mating in hard-to-reach locations
  • Superior sealing — IP67 (open face) and IP68 (mated) — for complete harshenvironment protection
  • Intermountable 5015 style reverse-bayonet connectors for heavy-duty industrial and transportation applications

Reference


ITS300
Coupler with Accessory Threads and Plug-to-Jack (Plug) or Jack-to-Jack (Receptacle), ITS300

Coupler with Accessory Threads and Plug-to-Jack (Plug) or Jack-to-Jack (Receptacle)

ITS301
Connector with Accessory Threads and Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts, ITS301

Connector with Accessory Threads and Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts

ITS302
Receptacle with RJ45 Jack to PC Tail Termination, ITS302

Receptacle with RJ45 Jack to PC Tail Termination

ITS303
Receptacle with RJ45 Jack to Solder Cup Termination, ITS303

Receptacle with RJ45 Jack to Solder Cup Termination

ITS330
Feedthrough Receptacle with Jack-to-Jack RJ45, ITS330

Feedthrough Receptacle with Jack-to-Jack RJ45

ITS300H
Connector and Backshell with Banding Porch and Shrink Boot Groove, ITS300H

Connector and Backshell with Banding Porch and Shrink Boot Groove