EMI/RFI Backshells with Heat Shrink Termination (HST) Sleeves Provide Superior Shielding Performance and Effectiveness in Shielded Twisted Pair Cable Applications
The unique StarShield™ configuration completely eliminates "standing antenna" problems common with pigtail shield termination systems. The backshell utilizes familiar heat shrink termination (HST) sleeve technology for fast and reliable termination of shielding — even with dissimilar wire types and gauges. The internal configuration of the StarShield™ features a tapered split-ring that fits snugly into the conically machined backshell or a lightweight band-terminated compression system adapter. Available fittings include overbraid termination, conduit or shrink-boot adapters. Available for all standard MIL-AERO circular connector series, and many popular rectangular connector series. Environmental sealing, self-locking coupling nuts standard on StarShield™ backshells for select popular connector series. Optional shrink boots also available. StarShield™ termination technology can be adapted to additional connector/backshell types not shown.
Reference
StarShield > Backshells
MIL-DTL-83723 Series I & III5015 MS3400 SeriesAS81703 Series 3MIL-C-26482 Series II
StarShield™ Environmental Backshell with Self-Nestor Coupling and Rear End Options
StarShield™ Environmental Backshell with Self-Locking Coupling and Rear End Options
MIL-DTL-38999 Series I and II Connectors
StarShield™ Non-Environmental, High Ferrule Count Backshell with Self-Nestor Coupling
StarShield™ Non-Environmental, Standard Length Backshell with Self-Locking Coupling
MIL-DTL-38999 Series III and IV Connectors
StarShield™ Environmental Backshell with Self-Nestor Coupling and Rear End Options
StarShield™ Environmental, High Ferrule Count Backshell with Self-Nestor
StarShield™ Environmental, Backshell with Self-Locking Coupling Nut and Shrink Boot
StarShield™ Composite Backshell with Self-Locking Coupling and Shrink Boot
StarShield™ Split Shell, High Ferrule Count Backshell with Self-Locking Coupling
StarShield™ Split Shell, Non-Environmental Backshell with High Ferrule Count
StarShield™ Environmental, Extended Length, Backshell with Self-Nestor Coupling
StarShield™ 90˚, Extended Length, Environmental Backshell with Self-Nestor Coupling
StarShield™ 30° Environmental, High Ferrule Count Backshell with Self-Nestor Coupling
StarShield™ Environmental, Extended Length Backshell with Self-Nestor Coupling
StarShield™ 30˚, Environmental, High Ferrule Count Backshell with Self-Nestor Coupling
StarShield™ Environmental Backshell with Self-Nestor and Rear End Options
800 Series Mighty Mouse Connectors
StarShield™ Direct Coupling, Mighty Mouse Backshell with Split Banding Porch
StarShield™ Direct Coupling, Mighty Mouse Backshell with Split Banding Porch
StarShield™ Backshells for Rectangular Connectors
StarShield™ Non-Environmental Backshell Assembly with Rear End Options
StarShield™ Non-Environmental, High Ferrule Count, Backshell Assembly with Rear End Options
StarShield™ Shield Termination Backshell with Banding Porch
StarShield™ Non-Environmental Shield Termination Backshell with Cable Entry and Receptacle Mounting Options