Specialty Wires and Cables

Specialty Wires and Cables

High-Voltage, Thermocouples, and Pre-Terminated Jumpers

Glenair produces a wide range of specialty wires and cables including high-voltage, thermocouples, and pre-terminated jumpers. Wires and cables are made to or better than AS22759 and ANSI NEMA 27500 standards. We also produce custom wire and cable upon request with quick turnaround. All your wire and cable needs are here to support your mission critical applications.

Related Content


Thermocouple Wires/Cables

Reference

967-046
Insulated Thermocouple Wire, Types KN & KP, 967-046

Insulated Thermocouple Wire, Types KN & KP

968-039
Thermocouple Cable, Twisted Pair, Specialty Braid, Jacketed, 968-039

Thermocouple Cable, Twisted Pair, Specialty Braid, Jacketed

967-025
Insulated Extension Wire, 967-025

Insulated Extension Wire

968-026
Thermocouple Extension Cable, Specialty Braid, Jacketed, 968-026

Thermocouple Extension Cable, Specialty Braid, Jacketed

Specialty Wire

967-048
Nickel Coated Wire, 1000V Copper Conductor, PFA Insulation, 967-048

Nickel Coated Wire, 1000V Copper Conductor, PFA Insulation

967-034
Tin Coated Wire, 1000V Copper Conductor, Polyurethane Insulation, 967-034

Tin Coated Wire, 1000V Copper Conductor, Polyurethane Insulation

961-066
961-067
High-Voltage Duralectric™ FEP-Insulated Wire, 961-066 and 961-067

High-Voltage Duralectric™ FEP-Insulated Wire

967-028
Tin Coated Wire, 1000V Copper Conductor, Crosslinked Modified ETFE Insulation, 967-028

Tin Coated Wire, 1000V Copper Conductor, Crosslinked Modified ETFE Insulation

Jumpers/Cables

850-329
Thermocouple Socket with Crown Ring, 850-329

Thermocouple Socket with Crown Ring

8577-0005
Thermocouple Jumper, 8577-0005

Thermocouple Jumper
MIL-DTL-38999 Series III Connector

8577-0001
Jumper Wire M22759 with M39029/56 and 58 Contacts, 8577-0001

Jumper Wire M22759 with M39029/56 and 58 Contacts
8577-0001M = MIL-SPEC M22759
8577-0001G: Made IAW M22759 (GS22759)

Thermocouple Contacts for MIL-DTL-38999, MIL-DTL-24308, and Series 28 HiPer-D Connectors

850-329
Thermocouple Socket Contact with Crown Ring, 850-329

Thermocouple Socket Contact with Crown Ring
for D38999 and SuperNine Connectors
500 mating cycles
IAW AS39029/121

850-370
Thermocouple Socket Contact with Crown Ring, 850-370

Thermocouple Socket Contact with Crown Ring
for D38999 Series II and SuperNine Connectors

859-172
Thermocouple Wire Barrel Reducer Bushing, 859-172

Thermocouple Wire Barrel Reducer Bushing
To reduce the barrel size of M39029/87, M39029/88 and M39029/89 thermocouple contacts to accommodate smaller wire size.

850-023 M39029/87 Type
Thermocouple Pin Contact, 850-023

Thermocouple Pin Contact
for D38999 Series I, II, III and IV and M24308 Connectors

850-024 M39029/88 Type
Thermocouple Socket Contact, 850-024

Thermocouple Socket Contact
for D38999 Series I, III and IV Connectors

850-025 M39029/89 Type
Thermocouple Socket Contact, 850-025

Thermocouple Socket Contact
for D38999 Series II and M24308 Connectors

850-111 M39029/63 Type
Thermocouple Socket Contact, Size #20, 850-111

Thermocouple Socket Contact, Size #20
for MIL-DTL-24308 and Series 28 HiPer-D Connectors

850-112 M39029/64 Type
Thermocouple Pin Contact, Size #20, 850-112

Thermocouple Pin Contact, Size #20
for MIL-DTL-24308 and Series 28 HiPer-D Connectors

850-366
Thermocouple Pin, 850-366

Thermocouple Pin
MIL-DTL-38999 Series I, II, III, IV

8577-0005
Thermocouple Jumper, 8577-0005

Thermocouple Jumper
MIL-DTL-38999 Series III Connector