Space-Grade Corrosion-Free Hookup Wire
GS22759 Space-Grade Wire
MIL-STAR High-Performance Hookup Wire and Cable Glenair has branded its GS22759 high-temperature aerospace-grade wire, and GS27500 multi-conductor cables for aerospace applications, under the MIL-STAR brand. These discrete wires and cables are built in accordance with SAE specifications with a “GS” leadoff in place of both the base specification and the part number for individual slash sheets.
MIL-STAR is a high-performance, better-than-QPL discrete wire and cable specification unique to Glenair. The brand covers both protected (inside-the-box) hookup wire, high-durability open-loom wiring, and multi-conductor shielded and jacketed M27500-type cable.
M22759 single-ended hook-up wires are the industry standard for inside-the-box mil-aero environments and are optimized for size, weight, high-temperature resistance, and low flame propagation. The hundred-plus variants of AS22759 are organized by conductor material and plating, insulation type, wire gage, and single- or dual-wall.
GS27500 Multi-Conductor Cable
Glenair MIL-STAR multi-conductor 27500 type cables are built from in-house manufactured GS22759 hookup wire, available with industry qualification as well as Glenair GS signature part numbering. GS27500 constructions for shielded and unshielded cable are:
- Made and tested IAW ANSI/NEMA WC 27500
- 1–15 22759 primary hook-up wires
- Insulation types including crosslinked ETFE
- Industry-standard and Glenair signature shielding materials
- Standard and signature jacket compounds
Reference
- Overview: MIL-STAR High-Performance Hookup Wire and Cable. QPL-Grade Batch Testing and Documentation.
- GS27500 Multi-Conductor Cable
Weight Savings Analysis
Related Glenair Content
Low Fluoride Copper Conductors
GS22759-47
Silver-Coated Wire, Low-Fluoride Copper Conductor, High-Strength, Modified XL- ETFE InsulationGS22759-48
80 microinch Silver-Coated Wire, Low-Fluoride Copper Conductor, Lightweight, Modified XL- ETFE InsulationGS22759-33
Silver-Coated High-Strength Copper Conductor, Lightweight XL-ETFE InsulatedGS22759-43
Silver-Coated Wire, Copper Conductor, Normal Weight (Dual Wall)Modified XL-ETFE Insulated