Hold-Down and Release Mechanisms (HDRMs)

Hold-Down and Release Mechanisms (HDRMs)

High-Reliability, Non-Explosive (split-spool) Separation Nuts and Electromechanical Release Mechanisms for Dependable Preload Stowage and Release of Deployable Satellites and Space Systems

Series 06 (North America)Series GSS (Europe)

Glenair HDRMs are optimized for foolproof near-simultaneous release reliability with built-in electrical redundancy. The planned release of deployable satellites and structures is activated by a pre-determined electrical current to a fuse-wire system which causes the wire to break under tension and allows a pre-loaded mechanical bolt to actuate. Glenair’s line of low-shock, redundant and non-redundant space mechanims includes both HDRM devices as well as a family of lightweight pin pullers. Customer-defined electrical initiation (with no amperage max limit), as well as custom housing, pin pusher designs, and mounting configurations are available. Consult factory for specific device TR level and qualification test reports.

Hold-Down and Release Mechanisms (HDRMs)
  • Pyrotechnic-free (low-shock with fuse-wire) for single-event release of deployable space systems—configurable electrical initiation with no (amperage) upper limit
  • Single-event device, user-serviceable and refurbishable
  • Redundant or non-redundant actuation circuit
  • Not susceptible to transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature ranges: -150°C to +150°C

Reference


Space Mechanisms

Space Mechanisms

A Complete Ecosystem of Non-Pyrotechnic Split-Spool Separation Nut Mechanisms plus Blind-Mate Interconnects for Deployment of Satellite Systems and Structures

  • eBook
  • PDF (Single pages, print friendly)

Light-Duty HDRMs

061-014
Light-Duty HDRM, 061-014 Light-Duty HDRM
Side-load, Non-Redundant Circuit
24 lb Release Preload

Medium-Duty HDRMs

061-017
Medium-Duty HDRM, 061-017 Medium-Duty HDRM
Low-Profile, Non-Redundant Circuit
300 lb Release Preload
061-007
Medium-Duty HDRM, 061-007 Medium-Duty HDRM
Redundant Circuit
600 lb Release Preload
061-025
Medium-Duty HDRM, 061-025 Medium-Duty HDRM
Metric Thread, Redundant Circuit
600 lb Release Preload
061-037
Medium-Duty HDRM, 061-037 Medium-Duty HDRM
90° Bend, Redundant Circuit
600 lb Release Preload
061-033
Medium-Duty HDRM, 061-033 Medium-Duty HDRM
Harnessed, Redundant Circuit
600 lb Release Preload
061-006
Medium-Duty HDRM, 061-006 Medium-Duty HDRM
Redundant Circuit
1000 lb Release Preload
061-024
Medium-Duty HDRM, 061-024 Medium-Duty HDRM
Metric Thread, Redundant Circuit
1000 lb Release Preload
061-036
Medium-Duty HDRM, 061-036 Medium-Duty HDRM
90° Bend, Redundant Circuit
1000 lb Release Preload
061-029
Medium-Duty HDRM, 061-029 Medium-Duty HDRM
Connectorized, Redundant Circuit
1000 lb Release Preload
061-032
Medium-Duty HDRM, 061-032 Medium-Duty HDRM
Harnessed, Redundant Circuit
1000 lb Release Preload
061-005
Medium-Duty HDRM, 061-005 Medium-Duty HDRM
Redundant Circuit
2500 lb Release Preload
061-023
Medium-Duty HDRM, 061-023 Medium-Duty HDRM
Metric thread, Redundant Circuit
2500 lb Release Preload
061-035
Medium-Duty HDRM, 061-035 Medium-Duty HDRM
90° Bend, Redundant Circuit
2500 lb Release Preload
061-028
Medium-Duty HDRM, 061-028 Medium-Duty HDRM
Connectorized, Redundant Circuit
2500 lb Release Preload
061-031
Medium-Duty HDRM, 061-031 Medium-Duty HDRM
Harnessed, Redundant Circuit
2500 lb Release Preload
061-022
Medium-Duty HDRM, 061-022 Medium-Duty HDRM
Redundant Circuit
4000 lb Release Preload
061-034
Medium-Duty HDRM, 061-034 Medium-Duty HDRM
90° Bend, Redundant Circuit
4000 lb Release Preload

Heavy-Duty HDRMs

062-002
Heavy-Duty HDRM, 062-002 Heavy-Duty HDRM
Redundant Circuit
5000 lb Release Preload
062-004
Heavy-Duty HDRM, 062-004 Heavy-Duty HDRM
90° Bend, Redundant Circuit
5000 lb Release Preload
062-006
Heavy-Duty HDRM, 062-006 Heavy-Duty HDRM
Redundant Circuit
6500 lb Release Preload
063-001
Heavy-Duty HDRM, 063-001 Heavy-Duty HDRM
Redundant Circuit
8750 lb Release Preload
063-004
Heavy-Duty HDRM, 063-004 Heavy-Duty HDRM
Redundant Circuit
8750 lb Release Preload
064-001
Heavy-Duty HDRM, 064-001 Heavy-Duty HDRM
Redundant Circuit
12,500 lb Release Preload
069-401
Mechanical Release for use in place of Refurbishment Initiator, 069-401 Mechanical Release for use in place of Refurbishment Initiator
064-006
Heavy-Duty HDRM, 064-006 Heavy-Duty HDRM
Redundant Circuit
20,000 lb Release Preload

Medium-Duty Pin Puller

061-018
Medium-Duty Pin Puller, 061-018 Medium-Duty Pin Puller
Non-Redundant Circuit
16 lb Pull Force
061-013
Medium-Duty Pin Puller, 061-013 Medium-Duty Pin Puller
Redundant Circuit
50 lb Initial Pull Force
061-016
Medium-Duty Pin Puller, 061-016 Medium-Duty Pin Puller
Redundant Circuit
115 lb Pull Force

European-Made HDRM Solutions IAW ECSS-E-ST-33-01C Space Mechanism Standard

GSS500-000005
EU Series: GSS500-000005 EU Series
Medium-Duty HDRM
Redundant Circuit
1.5 kN Release Preload
GSS500-000016
EU Series: GSS500-000016 EU Series
Medium-Duty HDRM
Redundant Circuit
3 kN Release Preload
GSS500-000006
EU Series: GSS500-000006 EU Series
Medium-Duty HDRM
Redundant Circuit
6 kN Release Preload
GSS500-000001
EU Series: GSS500-000001 EU Series
Medium-Duty HDRM
Redundant Circuit
11 kN Release Preload
GSS500-000008
EU Series: GSS500-000008 EU Series
Medium-Duty HDRM
Redundant Circuit
12 kN Release Preload
GSS500-000003
EU Series: GSS500-000003 EU Series
Medium-Duty HDRM
Redundant Circuit
18 kN Release Preload
GSS500-000011
EU Series: GSS500-000011 EU Series
Medium-Duty HDRM
Redundant Circuit
24 kN Release Preload