Shipboard Wire and Cable Feedthroughs

Shipboard Wire and Cable Feedthroughs

The Right Feed-Through Fitting for Every Shipboard Application – in Aluminum, Titanium, Composite Thermoplastic or Stainless Steel

Glenair manufactures a full spectrum line of feed-through fittings for routing wire and cable into and out of switchgear and other types of junction boxes. The fittings are also ideal for thru-panel and bulkhead applications.

From environmental sealers and EMI/RFI shield terminators to strain reliefs and shrink boot adapters – Glenair has the right feed-through for every application requirement. Our composite thermoplastic desings offer significant weight savings and unlimited corrosion protection.

Best of all, many of our most popular part numbers are in stock, in quantity and ready for immediate delivery.

Shipboard Interconnect and Conduit Solutions > Section F

630-005

630-005

Square Flange Feed-Through Fittings
"G"=Spring RFI/EMI Environmental
630-006

630-006

Square Flange Feed-Through Fittings
RFI/EMI Environmental
630-007

630-007

Jam Nut Feed-Through Fittings
RFI/EMI Environmental
630-008

630-008

Square Flange Feed-Through Fittings
RFI/EMI Environmental
630-015

630-015

Fiber Optic Bulkhead Feed-Through Adapter
Cable with Kevlar
630-022

630-022

Feed-Through Fittings
Banding Adapter RFI/EMI Environmental
630-030

630-030

Composite Thru-Box, Panel and Bulkhead
RFI/EMI/Environmental Banding Adapter
630-031

630-031

Composite RFI/EMI Environmental Feed-Through
Jam-Nut Mount Accessory Adapter
637-062

637-062

Composite Shrink Boot Feed-Through Adapter
Jam Nut Mount Environmental
637-094

637-094

Composite Box Conduit or Cable
Feed-Through Adapter Series
637-120

637-120

Composite Feed-Through Fitting
Universal Conduit/Cable Accessory Adapter