MIL-PRF-28876 Type Fiber Optic Shipboard Connectors

MIL-PRF-28876 Type Fiber Optic Shipboard Connectors

Qualified MIL-PRF-28876 Connectors for Shipboard Use

Glenair's qualified MIL-PRF-29504/14 and /15 termini and MIL-PRF-28876 connectors, plus backshells and dust cap accessories are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifically geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.

Shipboard Interconnect and Conduit Solutions > Section C

M29504/14 • 181-039

M29504/14 • 181-039

Size 16 Fiber Optic Pin Terminus for MIL-PRF-28876 Connectors
M29504/15 • 181-040

M29504/15 • 181-040

Size 16 Fiber Optic Socket Terminus for MIL-PRF-28876 Connectors
M29504/3 • 181-051

M29504/3 • 181-051

Size 16 Dummy Terminus for MIL-PRF-28876 Connectors
MIL-PRF-28876 • 180-040

MIL-PRF-28876 • 180-040

QPL Fiber Optic Connectors
How to Order
M28876 • 180-040

M28876 • 180-040

MIL-PRF-28876 Fiber Optic Connectors
Key Positions
M28876 • 180-040

M28876 • 180-040

MIL-PRF-28876 Fiber Optic Connectors
Insert Arrangements
M28876 (/1, /2, /3, /4) 660_072_and_660_073 180-040 (-03, -13, -23, -33)

M28876 (/1, /2, /3, /4) 660_072_and_660_073 180-040 (-03, -13, -23, -33)

MIL-PRF-28876 Wall Mount Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
180-040 (-04, -14, -24, -34)

180-040 (-04, -14, -24, -34)

MIL-PRF-28876 Jam Nut Mount Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
M28876 (/6, /7, /8, /9) 660_072_and_660_073 180-040 (-06, -16, -26, -36)

M28876 (/6, /7, /8, /9) 660_072_and_660_073 180-040 (-06, -16, -26, -36)

MIL-PRF-28876 Plug Connector for use with MIL-PRF-29504/14 and /15 Termini
M28876/5

M28876/5

In-Line Receptacle for use with MIL-PRF-29504/14 and /15 Termini
M28840 /24 and 930-006

M28840 /24 and 930-006

Square Flange Wall Mount Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Commercial Connectors
189-015

189-015

Environmental Banding Backshell for Multichannel M85045 Shipboard Fiber Optic Cable for Use with MIL-PRF-28876 or Glenair 180-040 Connectors
189-001

189-001

Fiber Optic Backshell With Split Clamp
MIL-PRF-28876 Environmental
189-007

189-007

Fiber-Con Backshell for MIL-PRF-28876 Connectors
189-009

189-009

Banding Backshell / Molding Adapter
For MIL-PRF-28876 Connectors
189-014

189-014

Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors
M28876/10 and M28876/15

M28876/10 and M28876/15

660-072 and 660-073
MIL-PRF-28876 Dust Covers