MIL-DTL-28840 Shipboard Electrical Connectors

MIL-DTL-28840 Shipboard Electrical Connectors

Qualified Military Standard Electrical Connectors and Accessories for Shipboard Applications

The standard connector and backshell series for shipboard use, MIL-DTL-28840 offers high-density insert arrangement and high-shock performance. Glenair's qualified product line is fully tooled and highly available.

The MIL-DTL-28840 features RFI/EMI shielding, scoop-proof shells and corrosion resistant materials and finishes. In addition to all the connector types and styles, Glenair makes all the backshell accessory slash numbers as well. The addition of the MIL-DTL-28840 connector product line is part of Glenair's total commitment to meeting all your shipboard interconnect requirements. So, if a rugged, environmental M28840 solution is in your future, think Glenair – from connectors to accessories.

Product Features:

MIL-DTL-28840 In a Nutshell:

MIL-DTL-28840 connectors were developed for the Navy for use in shipboard applications. They are a high density, environmental, circular connector series utilizing a high shock, threaded coupling system with front release crimped contacts. Note the splined backshell interface and the integrated wire sealing grommet that both add to the environmental and mechanical performance of this ruggedized connector.

Shipboard Interconnect and Conduit Solutions > Section B

M39029/83, 850-004

M39029/83
850-004

Standard Duty Electrical Pin Contact
M39029/84, 850-005

M39029/84
850-005

Standard Duty Electrical Socket Contact
M28840/1

M28840/1

Straight Strain Relief
M28840/2

M28840/2

90° Strain Relief
M28840/3

M28840/3

45° Strain Relief
M28840/4

M28840/4

Metal Core Conduit
M28840/5

M28840/5

Backshell for Metal Core Conduit
M28840/6

M28840/6

EMI/RFI Environmental Backshell
M28840/7

M28840/7

Dummy Stowage Receptacle
M28840/8

M28840/8

90° EMI/RFI Environmental Backshell
M28840/9

M28840/9

45° EMI/RFI Environmental Backshell
M28840/10

M28840/10

Wall Mount Receptacle Connector
M28840/11

M28840/11

In-Line Receptacle Connector
M28840/12

M28840/12

Box Mount Receptacle Connector
M28840/13

M28840/13

Protective Receptacle Cover
M28840/14

M28840/14

Jam Nut Mount Receptacle Connector
M28840/15

M28840/15

Protective Plug Cover
M28840/16

M28840/16

Plug Connector
M28840/17

M28840/17

Plug Connector with Straight Strain Relief
M28840/18

M28840/18

Plug Connector with 90° Strain Relief
M28840/19

M28840/19

Plug Connector with 45° Strain Relief
M28840/20

M28840/20

Receptacle Connector with Straight EMI/RFI Backshell
M28840/21

M28840/21

In-Line Receptacle Connector with Straight EMI/RFI Backshell
M28840/22

M28840/22

Metal Conduit Bushing
M28840/23

M28840/23

"E Nut"
M28840/24

M28840/24

Mounting Gasket
M28840/25

M28840/25

90° EMI Conduit Adapter
M28840/26

M28840/26

Plug Connector with Straight EMI/RFI Backshell
M28840/27

M28840/27

45° EMI Conduit Adapter
M28840/28

M28840/28

90° Adapter Assembly Plug
M28840/29

M28840/29

Plug Connector with 45° EMI/RFI Backshell
M28840/30

M28840/30

Metal Conduit Coupler
Styles A and B
907-003

907-003

Glenair MIL-DTL-28840 Commercial Equivalent
Box Mount Receptacle with PC Tail Contacts
907-037

907-037

Glenair MIL-DTL-28840 Commercial Equivalent
Box Mount Receptacle with PC Tail Contacts
240-288A

240-288A

Sav-Con® Filtered Connector Saver for MIL-DTL-28840 Connectors
240-288W

240-288W

Filtered Wall Mount Receptacle
MIL-DTL-28840 Type
240-288J

240-288J

Filtered Jam Nut Mount Receptacle
MIL-DTL-28840 Type
947-128

947-128

Bulkhead Feedthrough Receptacle
Wall Mount • MIL-DTL-28840 Type
947-229

947-229

Bulkhead Feedthrough Receptacle
Jam Nut Mount • MIL-DTL-28840 Type
930-006

930-006

Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors
941-002

941-002

Sav-Con® Environmental Connector Saver for MIL-DTL-28840 Connectors
TG70

TG70

Strap Wrench Assembly Tool for Use with MIL-DTL-28840 Connectors
TG69 and TG82

TG69 and TG82

Soft Jaw Pliers and Strap Wrench Assembly Tool for Use with MIL-DTL-28840 Connectors