28840, 28876, and Other Navy / Shipboard Interconnect and Wire Protection Solutions

28840, 28876, and Other Navy / Shipboard Interconnect and Wire Protection Solutions

DLA / US Navy Approved Connectors, Conduits, Boxes, and More for Topside, Ship-to-Shore and other Harsh Naval Applications

From MIL-PRF-24758A "BlueJacket" Conduit Systems to MIL-DTL-28840 Navy Electrical Connectors

U.S. Navy qualified connectors and topside wire-protection conduits are regulated by NAVSEA to perform in accordance with the harsh environmental conditions of above- and below-deck shipboard use. Specification documents, including MIL-DTL-28840 for shipboard electrical connectors, MIL-PRF-28876 for shipboard optical connectors and MIL-PRF-24758A for topside conduit systems are in place to ensure these mission-critical interconnect technologies deliver reliable and durable performance in harsh salt-spray and UV weathering applications.

As an added convenience to our customers, Glenair has partnered with Interstate Connecting Components an authorized distributors specializing in MIL-DTL-28840 Qualified Connectors and Accessories to offer these and other Glenair interconnect technologies for the Naval marketplace.

Glenair Authorized Distributor


Qualification Approval Letters and Reference Documents

Shipboard Interconnect and Conduit Solutions

Shipboard Interconnect and Conduit Solutions

DLA / US Navy Approved Connectors, Conduits, Boxes, and More for Topside, Ship-to-Shore and other Harsh Naval Applications

Qualified Cadmium-Free and Compatible Tin-Zinc (TZ) Plating for Class Code L and M (Class T and TJ) Navy Land and Maritime Applications

  • eBook
  • PDF (Single pages, print friendly)

Complete Dimensional Details and How-To-Order Information for All Glenair Navy / Shipboard Interconnect Technologies

MIL-PRF-24758A EMI/EMP Conduit Systems

MIL-PRF-24758A EMI/EMP Conduit Systems

New MIL-PRF-24758A Specification

NAVSEA Qualified

MIL-DTL-28840 Shipboard Electrical Connectors

MIL-DTL-28840 Shipboard Electrical Connectors

Qualified Military Standard Electrical Connectors and Accessories for Shipboard Applications, Now Available with Qualified Tin-Zinc Plating (Class Codes L and M) IAW AMS2434 Type 2

NAVSEA Qualified

SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard Connectors

SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard Connectors

Ruggedized USB and RJ45 Connectors Ideally Suited for Naval Applications

M28876 Fiber Optic Shipboard Connectors and M29504/14 and M29504/15 Termini

M28876 Fiber Optic Shipboard Connectors and M29504/14 and M29504/15 Termini

Navy Qualified 28876 Connectors and Termini for Navy Shipboard Use

NAVSEA Qualified

NGCON MIL-PRF-64266 Fiber Optic Connectors and MIL-PRF-29504/18 and /20 Type Termini

NGCON MIL-PRF-64266 Fiber Optic Connectors and MIL-PRF-29504/18 and /20 Type Termini

NGCON is the Emerging NAVSEA Industry Standard for a New Mil-Aero / Shipboard Fiber Optic Solution

GA-CSGA Cable Shield Grounding Assemblies

GA-CSGA Cable Shield Grounding Assemblies

Glenair's CSGA Provide 360° EMI/EMP Grounding the First Time...and Every Time

NAVSEA Qualified

Composite Thermoplastic EMI/EMP Junction Boxes

Composite Thermoplastic EMI/EMP Junction Boxes

Glenair Composite Electrical Boxes Resist Corrosion and Reduce Costly and Time-Consuming Maintenance

NAVSEA Qualified

Shipboard EMC Conduit Systems and Fittings

Shipboard EMC Conduit Systems and Fittings

Qualified Components IAW Handbook of Shipboard Electromagnetic Shielding Practices (S9407-AB-HBK-010), including GR2000 braze-on type feed-thrus, transitions, and bulkhead penetrators, RP2000 conduit fittings and adapters designed for on-site termination and assembly, and qualified grounding clamps and ground straps IAW M24749

Submarine and Below-Deck

NAVSEA Qualified

Shipboard Wire and Cable Feedthroughs

Shipboard Wire and Cable Feedthroughs

The Right Feed-Through Fitting for Every Shipboard Application – in Aluminum, Titanium, Composite Thermoplastic or Stainless Steel

NAVSEA Qualified

NAVSEA Heavy Wall Boot, 770-008S

770-008S
NAVSEA Heavy Wall Boot

Lipped, straight shrink boots provide mechanical and environmental protection from damage and debris. Glenair straight boots fit most standard boot adapters for circular connectors. These heavy wall shrink boots are NAVSEA qualified and use zero-halogen polyolefin with a special W1 black adhesive. Lipped boots lock into boot groove located on adapter. Choose boot size based on adapter diameter and cable diameter.

NAVSEA Qualified Heavy Wall Boot

  • Lipped, Straight Qualified 5617649 Shrink Boots
  • Series 77
MIL-DTL-28840 Environmental Shipboard Connectors
MIL-PRF-28876 Navy Shipboard Fiber Optic Connectors
Next Generation MIL-PRF-64266 (NGCON) Fiber Optic Connection System
MIL-PRF-24758 Bluejacket Shipboard Conduit
SuperSeal™ 28840 RJ45 and USB Interface Connectors
Marine Bronze SeaCrow Connectors

Qualified Cadmium-Free and Compatible Tin-Zinc (TZ) Plating for Class Code L and M (Class T and TJ) Navy Land and Maritime Applications

Qualified Tin-Zinc Plating
  • New DLA-qualified replacement for Cadmium
  • High conductivity and shielding performance in harsh maritime conditions
  • High corrosion resistance
  • Compatibility with legacy cadmium-plated connectors and environmental shrink boots
  • RoHS-compliant material
  • Test reports available upon request