MIL-DTL-5015 Type Reverse Bayonet Connectors
At their most basic level, rail system interconnect design challenges are similar to other transport modes. Reducing weight is a critical issue, especially for high-speed and Maglev rail systems. Shielding electromagnetic interference is important, especially in sensitive electronic systems such as engine monitoring and diagnostic sensors. Basic mechanical protection of cables, conductors and contacts is a standard requirement especially when frequent mating and unmating is required, or when cables are routed through exposed intercar or undercar locations. To ensure rapid and accurate car linking and cabin reconfigurations, interconnects must be easy to couple and keyed to avoid mis-mating. Vibration, shock and connector decoupling problems are also common in rail applications, and require focused attention when selecting shell materials and mating technologies. As passenger and crew safety is paramount — interconnection systems must not compound flammability, smoke or toxicity risks.
But make no mistake: the overriding challenge is environmental. Rail and transportation systems represent one of the most challenging environments for the long-term survivability and reliability of interconnect cables and assemblies. From high-speed rail transportation systems to heavy railway freight lines, the standard daily fare of the rail industry is one harsh environmental challenge after another.
Electrical and signal interconnections in rail car linkages, for example, are subject to significant environmental abuse. Undercar cables, exposed to splashing, mud, diesel exhaust and high heat, require extremely robust environmental protection. Locomotives are brutal testing grounds for cable systems which are subjected to hot oils, solvents, and fuel spills, not to mention high heat and other environmental stress factors. In fact, it’s fair to say that the harsh environment of a locomotive engine compartment is where poorly designed or minimally protected interconnect cables go to die.
For this reason, the art of designing rail industry interconnect cables that provide long-life and value depends on a comprehensive understanding of the environmental stress factors that can, at a minimum, diminish performance, and at their worst lead to complete system failure. Glenair is an expert in the design of cable, box and conduit wire protection systems that prevent environmental damage and ensure longevity of service. The design and manufacture of environmentally sealed connectors, backshells and other components that keep interconnect systems free of corrosion has been our bread-and-butter business for over 50 years.
This catalog presents one of the core Glenair interconnect technologies that is specifically geared for use in rail systems, agricultural equipment, military vehicles and other harsh, environmental applications.
Introduction
- Connectors, Cables, and World-Class Interconnect Expertise Arriving Now on Track 5015!
- Reverse Bayonet Rail Application Guide
- Application Examples
- Glenair Italia: State-of-the-Art Connector Manufacturing
Technical Reference
- Technical Reference
- Summary of Connector Styles and Backshells
- Cross Section
- Materials Overview
- Contact Arrangements Front View of Pin Insert
- Contact Arrangement Tables
- Insert Rotation Alternate Positions
- Insert Arrangement for Thermocouple Contacts
- Panel Cut-Out Mounting Data
- How to Order - Part Number Breakdown
- Contact Rating, Materials, and Finishes
Part Number Index
Product Datasheet
Related Catalog
Contact Termination & Connector/Backshell Assembly Instructions
Contact Termination & Connector/Backshell Assembly Instructions for Series IT (MIL-C-5015), Series ITB and ITS (VG95234) Connectors
Series ITS
Reverse Bayonet Connector Assemblies
Product Features
ITS 3100 A N0
ITS 4100 A N0
Front Panel Mount Square Flange Receptacle with Accessory Mounting Threads
ITS 3100 A
ITS 3100 R
ITS 4100 A
ITS 4100 R
Front Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 3100 A BR
ITS 3100 R BR
ITS 4100 A BR
ITS 4100 R BR
Front Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduits
ITS 3100 A PG
ITS 3100 R PG
ITS 4100 A PG
ITS 4100 R PG
Front Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands
ITS 3100 A FM
ITS 3100 R FM
ITS 4100 A FM
ITS 4100 R FM
Front Panel Mount Square Flange Receptacle Assembly with Backshell for use with Metric Cable Glands
ITS 3100 A PHM
ITS 3100 R PHM
ITS 4100 A PHM
ITS 4100 R PHM
Front Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 3100 A PHM-EMI67
ITS 4100 A PHM-EMI67
Front Panel Mount Square Flange Receptacle Assembly with EMI/RFI PHM Backshell
ITS 3100 F
ITS 4100 F
Front Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3100 A N5
ITS 3100 R N5
ITS 4100 A N5
ITS 4100 R N5
Front Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3100 G
ITS 4100 G
Front Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 3100 GR
ITS 4100 GR
Front Panel Mount Square Flange Receptacle Assembly with Rotating Coupling Nut Backshell for Heat Shrink Tubing
ITS 3100 SP
ITS 4100 SP
Front Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3100 A ZL
ITS 3100 R ZL
ITS 4100 A ZL
ITS 4100 R ZL
Front Panel Mount Square Flange Receptacle Assembly with BAND-IT Backshell
ITS 3101 A
ITS 3101 R
ITS 4101 A
ITS 4101 R
In-Line Cylindrical Receptacle with Backshell for the Attachment of Additional Accessories
ITS 3101 A BR
ITS 3101 R BR
ITS 4101 A BR
ITS 4101 R BR
In-Line Cylindrical Receptacle with Backshell for Termination of UNI4883 Rubber Conduits
ITS 3101 A PG
ITS 3101 R PG
ITS 4101 A PG
ITS 4101 R PG
In-Line Cylindrical Receptacle with Backshell for Use with PG Cable Glands
ITS 3101 A FM
ITS 3101 R FM
ITS 4101 A FM
ITS 4101 R FM
In-Line Cylindrical Receptacle Assembly with Backshell for Use with Metric Cable Glands
ITS 3101 A PHM
ITS 3101 R PHM
ITS 4101 A PHM
ITS 4101 R PHM
In-Line Cylindrical Receptacle Assembly with Environmental PHM Backshell
ITS 3101 A PHM-EMI67
ITS 4101 A PHM-EMI67
In-Line Cylindrical Receptacle Assembly with EMI/RFI PHM Backshell
ITS 3101 F
ITS 4101 F
In-Line Cylindrical Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3101 A N5
ITS 3101 R N5
ITS 4101 A N5
ITS 4101 R N5
In-Line Cylindrical Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3101 G
ITS 4101 G
In-Line Cylindrical Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 3101 GR
ITS 4101 GR
In-Line Cylindrical Receptacle Assembly with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 3101 SP
ITS 4101 SP
In-Line Cylindrical Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3101 A ZL
ITS 3101 R ZL
ITS 4101 A ZL
ITS 4101 R ZL
In Line Cylindrical Receptacle Assembly with BAND-IT Backshell
ITS 3102 A
ITS 4102 A
ITS 3102 R
ITS 4102 R
Front Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 3103 A
ITS 3103 R
ITS 4103 A
ITS 4103 R
Rear Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 31030 A N0
ITS 41030 A N0
Rear Panel Mount Square Flange Receptacle with Accessory Mounting Threads
ITS 31030 A
ITS 31030 R
ITS 41030 A
ITS 41030 R
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 31030 A BR
ITS 31030 R BR
ITS 41030 A BR
ITS 41030 R BR
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 31030 A PG
ITS 31030 R PG
ITS 41030 A PG
ITS 41030 R PG
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands
ITS 31030 A FM
ITS 31030 R FM
ITS 41030 A FM
ITS 41030 R FM
Rear Panel Mount Square Flange Receptacle Assembly with Backshell for use with Metric Cable Gland
ITS 31030 A PHM
ITS 31030 R PHM
ITS 41030 A PHM
ITS 41030 R PHM
Rear Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 31030 A PMH-EMI67
ITS 41030 A PMH-EMI67
Rear Panel Mount Square Flange Receptacle Assembly with EMI/RFI PHM Cable Clamp
ITS 31030 F
ITS 41030 F
Rear Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 31030 A N5
ITS 31030 R N5
ITS 41030 A N5
ITS 41030 R N5
Rear Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 31030 G
ITS 41030 G
Rear Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 31030 GR
ITS 41030 GR
Rear Panel Mount Square Flange Receptacle Assembly with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 31030 SP
ITS 41030 SP
Rear Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 31030 A ZL
ITS 31030 R ZL
ITS 41030 A ZL
ITS 41030 R ZL
Rear Panel Mount Square Flange Receptacle Assembly with BAND-IT Backshell
ITS 31038 A
ITS 31038 R
ITS 41038 A
ITS 41038 R
Rear Panel Mount Square Flange Receptacle Assembly with 90° Backshell for the Attachment of Additional Accessories
ITS 31070 A N0
ITS 31070 R N0
ITS 41070 A N0
ITS 41070 R N0
Rear Panel Mount Jam Nut Receptacle with Accessory Mounting Threads
ITS 31070 A
ITS 31070 AR
ITS 41070 A
ITS 41070 AR
Rear Panel Mount Jam Nut Receptacle with Connector Accessory Mounting Threads
ITS 31070 GR
ITS 41070 GR
Rear Panel Mount Jam Nut Receptacle with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 31078 A
ITS 31078 R
ITS 41078 A
ITS 41078 R
Rear Panel Mount Jam Nut Receptacle with 90° Backshell for the Attachment of Additional Accessories
ITS 3106 A
ITS 3106 R
ITS 4106 A
ITS 4106 R
Straight Cylindrical Plug Assembly with Backshell for the Attachment of Additional Accessories
ITS 3106 A BR
ITS 3106 R BR
ITS 4106 A BR
ITS 4106 R BR
Straight Cylindrical Plug Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 3106 A PG
ITS 3106 R PG
ITS 4106 A PG
ITS 4106 R PG
Straight Cylindrical Plug Assembly with Backshell for Attachment of PG Cable Glands
ITS 3106 A FM
ITS 3106 R FM
ITS 4106 A FM
ITS 4106 R FM
Straight Cylindrical Plug Assembly with Backshell for Use with Metric Cable Glands
ITS 3106 A PHM
ITS 3106 R PHM
ITS 4106 A PHM
ITS 4106 R PHM
Straight Cylindrical Plug Assembly with Environmental PHM Cable Clamp
ITS 3106 A PHM-EMI67
ITS 4106 A PHM-EMI67
Straight Cylindrical Plug Assembly with EMI/RFI PHM Backshell
ITS 3106 F
ITS 4106 F
Straight Cylindrical Plug Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3106 A N5
ITS 3106 R N5
ITS 4106 A N5
ITS 4106 R N5
Straight Cylindrical Plug Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3106 G
ITS 4106 G
Straight Cylindrical Plug Assembly with Environmental Backshell for Heat-Shrink Tubing
ITS 3106 GR
ITS 4106 GR
Straight Cylindrical Plug Assembly with Rotating Coupling Nut Shrink Boot Adapter
ITS 3106 SP
ITS G 3106 SP
ITS 4106 SP
ITS G 4106 SP
Straight Cylindrical Plug Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3106 A ZL
ITS 3106 R ZL
ITS 4106 A ZL
ITS 4106 R ZL
Straight Cylindrical Plug Assembly with BAND-IT Backshell
ITS 3108 A BR
ITS 3108 R BR
ITS 4108 A BR
ITS 4108 R BR
Cylindrical Plug Assembly with 90° Backshell for Termination of UNI4883 Rubber Conduits
ITS 3108 A PG
ITS 3108 R PG
ITS 4108 A PG
ITS 4108 R PG
Cylindrical Plug Assembly with 90° Backshell for Use with PG Cable Glands
ITS 3108 A FM
ITS 3108 R FM
ITS 4108 A FM
ITS 4108 R FM
Cylindrical Plug Assembly with 90° Backshell for Use with Metric Cable Glands
ITS 3108 A PHM
ITS 3108 R PHM
ITS 4108 A PHM
ITS 4108 R PHM
Cylindrical Plug Assembly with 90° Backshell with Environmental PHM Backshell
ITS 3108 F
ITS 4108 F
Cylindrical Plug Assembly with 90° Backshell with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3108 A N5
ITS 3108 R N5
ITS 4108 A N5
ITS4108 R N5
Cylindrical Plug Assembly with 90° Backshell with Class C (Environmental) IT3057 Cable Clamp
ITS 3108 GR
ITS 4108 GR
Cylindrical Plug Assembly with 90° Backshell and Rotating Coupling Nut Backshell for Heat Shrink Tubing
ITS 3108 GS
ITS 4108 GS
Cylindrical Plug Assembly with 90° Backshell with Grommet and Backshell for Heat Shrink Tubing
ITS 3108 SP
ITS G 3108 SP
ITS 4108 SP
ITS G 4108 SP
Cylindrical Plug Assembly with 90° Backshell and EMI/RFI Shield Termination Backshell
ITS 3108 A ZL
ITS 3108 R ZL
ITS 4108 A ZL
ITS 4108 R ZL
Cylindrical Plug Assembly with 90° BAND-IT Backshell
Series ITS-RG
Rubber Coated Reverse Bayonet Connector Assemblies
Product Features
- Rubber-Coated Reverse Bayonet Connector Provides Optimal Mechanical and Environmental Protection
- How to Order • Part Number Breakdown
ITS 4100 RG
ITS 4100 RRG
Front Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4100 RG D1
ITS 4100 RRG D1
Front Panel Mount Square Flange Receptacle with Backshell for Termination of UNI4883 Rubber Conduit
ITS 4101 RG
ITS 4101 RRG
Cylindrical In-Line Receptacle Assembly with Rubber-Coated Cable Sealing Backshell
ITS 4101 RG D1
ITS 4101 RRG D1
Cylindrical In-Line Receptacle Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
ITS 41030 RG
ITS 41030 RRG
Rear Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4106 RG
ITS 4106 RRG
Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell
ITS 4106 RGP
ITS 4106 RRGP
Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacle
ITS 4106 RGBF
ITS 4106 RRGBF
Straight Cylindrical Plug Connector with Rubber-Coated Threaded Adapter for Use with UNI4883 Conduit
ITS 4106 RG D1
ITS 4106 RRG D1
Straight Plug Assembly with Rubber-Coated Backshell for Terminator of UNI4883 Rubber Conduit
ITS 4108 RGP
ITS 4108 RRGP
90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacles
ITS 4108 RG D1
ITS 4108 RRG D1
90° Cylindrical Plug Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
Backshells and Accessories
For Series ITS and ITS-RG Reverse Bayonet Connectors
Product Features
IT 3420-XX (Class A) and IT 3420-XXA (Class C)
Neoprene Sleeve for Protection & Reduction used with Class A or C Cable Clamps
Contacts and Assembly Tools
For Series ITS and ITS-RG Reverse Bayonet Connectors