Stainless Steel Pneumatic Contacts fit MIL-DTL-38999 Connectors and Glenair Series 80 Mighty Mouse
Series 830
Contacts snap into size #12 cavities. Attach to 3⁄32 inch (2.38) diameter tubing. Socket contact has fluorosilicone O-ring and PTFE backup washers. Originally designed for pitot tube connections, these pneumatic contacts are rated for 100 psi maximum air pressure. No installation tool is required. Remove contacts with plastic extraction tool 809-132 (M81969/14-04).
- 100 psi
- Stainless steel
- Size #12 contact
- Fits D38999, Mighty Mouse Connectors
- Accepts 3⁄32 in. diameter tube
- For Series 79, use 857-010 and 857-011
- See the Pneumatic Contacts Datasheet for ordering information.
Product Datasheets
- Pneumatic Rotary Gas Joints for High-Pressure Pure-Air / Argon Applications and Systems
- Solenoid Valve - Normally Closed, Single-Direction, High-Pressure Pneumatic
Related Catalogs
![]() |
830-003
|
![]() |
830-004
|
![]() |
830-005
|