Special Purpose High Performance Contacts

Special Purpose High Performance Contacts

Pneumatic, PC Tail, High Power, Solder Cup and More

Glenair produces a wide range of special purpose contacts including high power and high ampacity contacts, pneumatic contacts, PC Tail contacts for board terminations and thermocouple contacts for use in temperature measuring applications. We also produce all the small accessory items, such as sealing plugs, that make us a convenient one-stop-shopping destination for users of high-performance Mil-Spec and commercial connectors and contacts.

We invite our customers to take advantage of the breadth and depth of our contact product line, especially its high-availability and our willingness to engineer unique and special-purpose contact solutions for virtually any interconnect challenge.

Reference

Product Datasheet

Related Catalog


859-015
Wire Barrel Reducer Bushing, 859-015

Wire Barrel Reducer Bushing

Dummy Contact Sealing Plugs (DCSP)
Dummy Contact Sealing Plugs (DCSP)

Dummy Contact Sealing Plugs (DCSP)

Grommet Sealing Plugs
MS27488 Type
Grommet Sealing Plugs, Size 0 through 23, MS27488 Type

Grommet Sealing Plugs
MS27488 Type

809-001
Size #23 Electrical Pin Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse, 809-001

Size #23 Electrical Pin Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse

809-002
Size #23 Electrical Socket Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse, 809-002

Size #23 Electrical Socket Contact for Series 79 Micro-Crimp and Series 80 Mighty Mouse

830-004
830-005
Size #12 Pneumatic Socket Contacts, 830-004 and 830-005

Size #12 Pneumatic Socket Contacts

830-003
Size #12 Pneumatic Pin Contact, 830-003

Size #12 Pneumatic Pin Contact

850-010
M39029/58 Type
PCB Pin Contact for D38999/20 and /24, M39029/58 Type, 850-010

PCB Pin Contact for D38999/20 and /24, M39029/58 Type

850-011
M39029/56 Type
PCB Socket Contact for D38999/20 and /24, M39029/56 Type, 850-011

PCB Socket Contact for D38999/20 and /24, M39029/56 Type

850-013
Size 8 Socket Contact, High Power, 850-013

Size 8 Socket Contact, High Power

850-014
Size 8 Pin Contact, High Power, 850-014

Size 8 Pin Contact, High Power

850-015
M39029/56 Type
Socket Contact With Solder Cup, M39029/56 Type, 850-015

Socket Contact with Solder Cup For D38999 Series I, III and IV Connector

850-016
M39029/58 Type
Pin Contact With Solder Cup, M39029/58 Type, 850-016

Pin Contact with Solder Cup for D38999 Series I, III and IV Connector

850-017
M39029/58 Type
Pin Contact With Extended Rear Solder Cup, M39029/58 Type, 850-017

Pin Contact With Extended Rear Solder Cup

850-018-22
M39029/56-348 Type
Size 22 Socket Contact with Expanded Wire Accommodation, M39029/56-348 Type, 850-018-22

Size 22 Socket Contact with Expanded Wire Accommodation

850-019-22
M39029/58-360 Type
Size 22 Pin Contact with Expanded Wire Accommodation, M39029/58-360 Type, 850-019-22

Size 22 Pin Contact with Expanded Wire Accommodation

857-217-22-30
M39029/58-360 Type
M39029/58-360 Type, 857-217-22-30

Size 22 Pin Contact with Size 30 Crimp Barrel Accommodation

857-218-22-30
M39029/57 Type
M39029/57 Type, 857-218-22-30

Size 22 Socket Contact with Size 30 Crimp Barrel Accommodation

850-020-22
M39029/57 Type
Socket Contact with Expanded Wire Accommodation, M39029/57 Type, 850-020-22

Socket Contact with Expanded Wire Accommodation

850-334-20-22
M39029/58-363 Type
Size 20 Pin Contact with Size 22 Crimp Barrel, M39029/58-363 Type, 850-334-20-22

Size 20 Pin Contact with Size 22 Crimp Barrel

850-335-20-22
M39029/57-357 Type
Size 20 Socket Contact with Size 22 Crimp Barrel, M39029/57-357 Type, 850-335-20-22

Size 20 Socket Contact with Size 22 Crimp Barrel

850-336-20-22
M39029/56-351 Type
Size 20 Socket Contact with Size 22 Crimp Barrel, M39029/56-351 Type, 850-336-20-22

Size 20 Socket Contact with Size 22 Crimp Barrel

857-027
M39029/58 Type
8 Gauge Pin Contact with PC Tails, M39029/58 Type, 857-027

8 Gauge Pin Contact with PC Tails

857-028
M39029/56 Type
8 Gauge Socket Contact with PC Tails, M39029/56 Type, 857-028

8 Gauge Socket Contact with PC Tails

687-348
Wire to Contact Adapter, 687-348

Wire to Contact Adapter

Thermocouple Contacts

850-329
Socket with Crown Ring for Connector, 850-329

Socket with Crown Ring for Connector

850-370
Thermocouple Socket with Crown Ring, 850-370

Thermocouple Socket with Crown Ring

859-172
Thermocouple Wire Barrel Reducer Bushing, 859-172

Thermocouple Wire Barrel Reducer Bushing

850-023
Thermocouple Pin Contact, AS39029/87 Type, 850-023

Thermocouple Pin Contact

850-024
Thermocouple Socket Contact, AS39029/88 Type, 850-024

Thermocouple Socket Contact

850-025
Thermocouple Socket Contact, AS39029/89 Type, 850-025

Thermocouple Socket Contact

850-111
Thermocouple Socket Contact, Size #20, AS39029/63 Type, 850-111

Thermocouple Socket Contact, Size #20

850-112
Thermocouple Pin Contact, Size #20, AS39029/64 Type, 850-112

Thermocouple Pin Contact, Size #20