MIL-DTL-32139 Nanominiature Connectors

MIL-DTL-32139 Nanominiature Connectors

MIL-DTL-32139 single or dual row nanominiature prewired. Single row PCB thru-hole connectors available as vertical mount or right angle. M32139/01 and /02 Insulated Wire Nano Connectors feature gold alloy TwistPin contacts. Contacts are precision crimped to insulated, stranded wire. All Glenair QPL nanomimiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. TwistPin Contact System assures premium performance in demanding environments. The gold/platinum alloy contacts will stand up to years of exposure without corrosion. Typical Applications include UAV's, satellites, missile systems and geophysical instruments.

Reference

Nanominiature Connectors > Section E

M32139/01 and M32139/02 Plug (/01) and Receptacle (/02), Single Row Connectors with Insulated Wire

M32139/01 and M32139/02

Plug (/01) and Receptacle (/02), Single Row Connectors with Insulated Wire
M32139/03 and M32139/04 Plug (/03) and Receptacle (/04), Dual Row Connectors with Insulated Wire

M32139/03 and M32139/04

Plug (/03) and Receptacle (/04), Dual Row Connectors with Insulated Wire
M32139/05 and M32139/06 Plug (/05) and Receptacle (/06), Single Row, Vertical Mount Thru Hole PCB Connectors

M32139/05 and M32139/06

Plug (/05) and Receptacle (/06), Single Row, Vertical Mount Thru Hole PCB Connectors
M32139/07 and M32139/08 Plug (/07) and Receptacle (/08), Single Row, Right Angle Mount Thru Hole PCB Connectors

M32139/07 and M32139/08

Plug (/07) and Receptacle (/08), Single Row, Right Angle Mount Thru Hole PCB Connectors
M32139/09 and M32139/10 Plug (/09) and Receptacle (/10), Dual Row Connectors with Insulated Wire

M32139/09 and M32139/10

Plug (/09) and Receptacle (/10), Dual Row Connectors with Insulated Wire