AS85049 Qualified Backshells and Connector Accessories

Reference


Mil-Spec Part-Number Cross-Reference Table

Interactive matrix of Glenair Part Identification Numbers and Industry Specification Numbers. Plus direct links to Glenair product datasheets.

AS85049/1
MS3057B
Strain Reliefs AS85049/1 and MS3057B

Strain Reliefs

AS85049/2
MS3057C
Strain Reliefs AS85049/2 and MS3057C

Strain Reliefs

AS85049/3 Style 1
Straight Environmental Backshell AS85049/3 Style 1

Straight Environmental Backshell

AS85049/3 Style 2
Straight Environmental Backshell AS85049/3 Style 2

Straight Environmental Backshell

AS85049/3 Style 3
Straight Environmental Backshell AS85049/3 Style 3

Straight Environmental Backshell

AS85049/4 Style 1
Straight Environmental Backshell AS85049/4 Style 1

Straight Environmental Backshell

AS85049/4 Style 2
Straight Environmental Backshell AS85049/4 Style 2

Straight Environmental Backshell

AS85049/4 Style 3
Straight Environmental Backshell AS85049/4 Style 3

Straight Environmental Backshell

AS85049/5 Style 1
Straight Environmental Backshell AS85049/5 Style 1

Straight Environmental Backshell

AS85049/5 Style 2
Straight Environmental Backshell AS85049/5 Style 2

Straight Environmental Backshell

AS85049/5 Style 3
Straight Environmental Backshell AS85049/5 Style 3

Straight Environmental Backshell

AS85049/6
MS3189A
45° EMI/RFI Environmental Backshell AS85049/6 and MS3189A

45° EMI/RFI Environmental Backshell

AS85049/7
MS3189B
45° Environmental Backshell AS85049/7 and MS3189B

45° Environmental Backshell

AS85049/8
MS3188A
90° EMI/RFI Environmental Backshell AS85049/8 and MS3188A

90° EMI/RFI Environmental Backshell

AS85049/9
MS3188B
90° Environmental Backshell AS85049/9 and MS3188B

90° Environmental Backshell

AS85049/10
MS3437A
Straight EMI/RFI Environmental Backshell AS85049/10 and MS3437A

Straight EMI/RFI Environmental Backshell

AS85049/11
MS3437B
Straight Environmental Backshell AS85049/11 and MS3437B

Straight Environmental Backshell

AS85049/14S
Self-Locking E-Nut AS85049/14S

Self-Locking E-Nut

AS85049/15
AS85049/16
45° and 90° Qwik-Ty® Strain Reliefs<br>Self-Locking Coupling • Optional Ground Lug AS85049/15 and AS85049/16

45° and 90° Qwik-Ty® Strain Reliefs
Self-Locking Coupling • Optional Ground Lug

AS85049/17
Straight EMI/RFI Environmental Backshell AS85049/17

Straight EMI/RFI Environmental Backshell

AS85049/18
Straight EMI/RFI Environmental Backshell AS85049/18

Straight EMI/RFI Environmental Backshell

AS85049/19
Straight EMI/RFI Non-Environmental Backshell AS85049/19

Straight EMI/RFI Non-Environmental Backshell

AS85049/20
Straight Crimp Ring Backshell and Crimp Ring AS85049/20

Straight Crimp Ring Backshell and Crimp Ring

AS85049/21
Straight Non-Environmental Strain Relief Backshell AS85049/21

Straight Non-Environmental Strain Relief Backshell

AS85049/23
MS3189C
45° EMI/RFI Non-Environmental Backshell AS85049/23 and MS3189C

45° EMI/RFI Non-Environmental Backshell

AS85049/24
MS3188C
90° EMI/RFI Non-Environmental Backshell AS85049/24 and MS3188C

90° EMI/RFI Non-Environmental Backshell

AS85049/25
MS3437C
Straight EMI/RFI Non-Environmental Backshell AS85049/25 and MS3437C

Straight EMI/RFI Non-Environmental Backshell

AS85049/26-1
MS3419
Straight Crimp Ring Backshell and Crimp Ring AS85049/26-1 and MS3419

Straight Crimp Ring Backshell and Crimp Ring

AS85049/26-2
Backshell Crimp Ring AS85049/26-2

Backshell Crimp Ring

AS85049/27
M38999/1
Self-Locking and Non-Self-Locking E-Nut AS85049/27 and M38999/1

Self-Locking and Non-Self-Locking E-Nut

AS85049/28
M83733/15
Straight Rectangular Non-Environmental Backshell AS85049/28 and M83733/15

Straight Rectangular Non-Environmental Backshell

AS85049/29 (M38999/6)
Straight Non-Environmental Strain Relief Backshell AS85049/29 (M38999/6)

Straight Non-Environmental Strain Relief Backshell

AS85049/30
M38999/4
Straight TAG® Ring Backshell AS85049/30 and M38999/4

Straight TAG® Ring Backshell

AS85049/31
MS3416
MIL-DTL-85723/15N
Self-Locking and Non-Self-Locking E-Nut AS85049/31, MS3416 and MIL-DTL-85723/15N

Self-Locking and Non-Self-Locking E-Nut

AS85049/33-2
Straight RFI/EMI Non-Environmental Backshell AS85049/33-2

Straight RFI/EMI Non-Environmental Backshell

AS85049/34
Straight Adapter and Extender for Use with MS3114 and MS3124 Connectors AS85049/34

Straight Adapter and Extender for Use with MS3114 and MS3124 Connectors

AS85049/36
M38999/7
Straight EMI/RFI Non-Environmental Backshell AS85049/36 and M38999/7

Straight EMI/RFI Non-Environmental Backshell

AS85049/37
M38999/8
90° EMI/RFI Non-Environmental Backshell AS85049/37 and M38999/8

90° EMI/RFI Non-Environmental Backshell

AS85049/38
Straight Strain Relief, Self-Locking, or Non-Self-Locking AS85049/38

Straight Strain Relief
Self-Locking or Non-Self-Locking

AS85049/39
90° Strain Relief, Self-Locking, or Non-Self-Locking AS85049/39

90° Strain Relief
Self-Locking or Non-Self-Locking

AS85049/41
MS3057A
Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell AS85049/41 and MS3057A

Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell

AS85049/42
MS3057D
Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell AS85049/42 and MS3057D

Straight Non-Self-Locking Strain Relief for Use with MS "V" Thread General Duty "A" End Bell

AS85049/43
MS3415
Strain Relief, 45° Self-Locking, or Non-Self-Locking AS85049/43 and MS3415

Strain Relief
45° Self-Locking or Non-Self-Locking

AS85049/44
M83733/16
Straight Non-Self-Locking Strain Relief AS85049/44 and M83733/16

Straight Non-Self-Locking Strain Relief

AS85049/45
MS27663-1
Straight Composite Non-Self-Locking Strain Relief AS85049/45 and MS27663-1

Straight Composite Non-Self-Locking Strain Relief

AS85049/46
MS27663-2
90° Non-Self-Locking Composite Strain Relief AS85049/46 and MS27663-2

90° Non-Self-Locking Composite Strain Relief

AS85049/47
MS27507
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/47 and MS27507

90° Strain Relief
Self-Locking or Non-Self-Locking

AS85049/48-1
Rectangular Backshells MIL-DTL-24308 AS85049/48-1

Rectangular Backshells
MIL-DTL-24308

AS85049/48-2
Rectangular Backshells MIL-DTL-24308 AS85049/48-2

Rectangular Backshells
MIL-DTL-24308

AS85049/48-3
Rectangular Backshell MIL-DTL-24308 AS85049/48-3

Rectangular Backshell
MIL-DTL-24308

AS85049/49-2
MS27506
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/49-2 and MS27506

Straight Strain Relief
Self-Locking or Non-Self-Locking

AS85049/50
Rectangular Backshell MIL-DTL-24308 AS85049/50

Rectangular Backshell
MIL-DTL-24308

AS85049/51
MS3418
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/51 and MS3418

90° Strain Relief
Self-Locking or Non-Self-Locking

AS85049/52
MS3417
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/52 and MS3417

Straight Strain Relief
Self-Locking or Non-Self-Locking

AS85049/53
AS85049/54
AS85049/55
Straight, 45° and 90° Qwik-Ty Strain Reliefs Optional Self-Locking • Optional Ground Lug AS85049/53, AS85049/54 and AS85049/55

Straight, 45° and 90° Qwik-Ty Strain Reliefs
Optional Self-Locking • Optional Ground Lug

AS85049/56
AS85049/57
Straight and 45° Qwik-Ty Strain Reliefs Optional Self-Locking • Optional Ground Lug AS85049/56 and AS85049/57

Straight and 45° Qwik-Ty Strain Reliefs
Optional Self-Locking • Optional Ground Lug

AS85049/58
Potting Boot Ring (MS27458) AS85049/58

Potting Boot Ring (MS27458)

AS85049/59
Straight Shrink Boot Adapter AS85049/59

Straight Shrink Boot Adapter

AS85049/60-1
MS3158
Straight Shrink Boot Adapter AS85049/60-1 and MS3158

Straight Shrink Boot Adapter

AS85049/60-2G
MS3416-G
Straight Shrink Boot Adapter AS85049/60-2G and MS3416-G

Straight Shrink Boot Adapter

AS85049/61
Potting Boot Ring AS85049/61

Potting Boot Ring

AS85049/62
M38999/2
Straight Shrink Boot Adapter AS85049/62 and M38999/2

Straight Shrink Boot Adapter

AS85049/63
90° Qwik-Ty Strain Relief Optional Self-Locking • Optional Ground Lug AS85049/63

90° Qwik-Ty Strain Relief
Optional Self-Locking • Optional Ground Lug

AS85049/69
Straight Shrink Boot Adapter AS85049/69

Straight Shrink Boot Adapter

AS85049/74
Potting Boot AS85049/74

Potting Boot

AS85049/75
Potting Boot AS85049/75

Potting Boot

AS85049/76
90° EMI/RFI Environmental Backshell AS85049/76

90° EMI/RFI Environmental Backshell

AS85049/77
45° EMI/RFI Environmental Backshell AS85049/77

45° EMI/RFI Environmental Backshell

AS85049/78
45° EMI/RFI Environmental Backshell AS85049/78

45° EMI/RFI Environmental Backshell

AS85049/79
90° EMI/RFI Environmental Backshell AS85049/79

90° EMI/RFI Environmental Backshell

AS85049/80
Sealing Plug for MIL-DTL-38999 Connectors Contact Sizes 8, 12 and 16 AS85049/80

Sealing Plug for MIL-DTL-38999 Connectors
Contact Sizes 8, 12 and 16

AS85049/81
Sealing Plug for MIL-DTL-38999 Connectors AS85049/81

Sealing Plug for MIL-DTL-38999 Connectors

AS85049/82
AS85049/83
AS85049/84
Straight, 45° and 90° Banding Backshells with Self-Locking Coupling AS85049/82, AS85049/83 and AS85049/84

Straight, 45° and 90° Banding Backshells with Self-Locking Coupling

AS85049/85
AS85049/86
AS85049/87
Straight, 45° and 90° Banding Backshells with Self-Locking Coupling AS85049/85, AS85049/86 and AS85049/87

Straight, 45° and 90° Banding Backshells with Self-Locking Coupling

AS85049/88
AS85049/89
AS85049/90
Straight, 45° and 90° Banding Backshells with Self-Locking Coupling AS85049/88, AS85049/89 and AS85049/90

Straight, 45° and 90° Banding Backshells with Self-Locking Coupling

AS85049/91
AS85049/92
Composite Strain Reliefs Self-Locking AS85049/91 and AS85049/92

Composite Strain Reliefs
Self-Locking

AS85049/93
Banding Split-Ring AS85049/93

Banding Split-Ring

AS85049/94
Mounting Flange, Full Perimeter AS85049/94

Mounting Flange, Full Perimeter

AS85049/95
3/4 Perimeter Mounting Flange AS85049/95

3/4 Perimeter Mounting Flange

AS85049/96
Mounting Flange, 1/4 Perimeter AS85049/96

Mounting Flange, 1/4 Perimeter

AS85049/103
Composite Straight RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut AS85049/103

Composite Straight RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut

AS85049/104
Composite 45° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut AS85049/104

Composite 45° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut

AS85049/105
Composite 90° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut AS85049/105

Composite 90° RFI/EMI Shield-Sock Adapter with Detented or Non-Detented Self-Locking Coupling Nut

AS85049/109
Straight RFI/EMI Shield-Sock Metal Shrink Boot Adapter with Optional Detented or Non-Detented Self-Locking or Non-Self-Locking Coupling Nut AS85049/109

Straight RFI/EMI Shield-Sock Metal
Shrink Boot Adapter with Optional Detented or Non-Detented
Self-Locking or Non-Self-Locking Coupling Nut

AS85049/111
90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/111

90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut

AS85049/112
Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/112

Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut

AS85049/114
90° RFI/EMI Shield-Sock Shrink Boot Adapter with Detented or Non-Detented Self-Locking or Non Self-Locking Coupling Nut AS85049/114

90° RFI/EMI Shield-Sock Shrink Boot Adapter with Detented or Non-Detented Self-Locking or Non Self-Locking Coupling Nut

AS85049/115
Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/115

Straight RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut

AS85049/117
90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut AS85049/117

90° RFI/EMI Shield-Sock Shrink Boot Adapter with Optional Self-Locking Coupling Nut

AS85049/118
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/118

Straight Strain Relief
Self-Locking or Non-Self-Locking

AS85049/120
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/120

90° Strain Relief
Self-Locking or Non-Self-Locking

AS85049/121
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/121

Straight Strain Relief
Self-Locking or Non-Self-Locking

AS85049/123
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/123

90° Strain Relief
Self-Locking or Non-Self Locking

AS85049/124
Straight Strain Relief Self-Locking or Non-Self-Locking AS85049/124

Straight Strain Relief
Self-Locking or Non-Self-Locking

AS85049/126
90° Strain Relief Self-Locking or Non-Self-Locking AS85049/126

90° Strain Relief
Self-Locking or Non-Self-Locking

AS85049/127
Bushing Strip AS85049/127

Bushing Strip

AS85049/128-3
AS85049/128-4
Band-Master Clamping Band, Standard Length, Flat or Precoiled AS85049/128-3 and AS85049/128-4

Band-Master Clamping Band
Standard Length, Flat or Precoiled

AS85049/130
Gasket AS85049/130

Gasket

MS3420
AS85049/139
Telescoping Bushing MS3420 and AS85049/139

Telescoping Bushing

M85049/140
Heat Shrink Boots, Straight Lipped M85049/140

Straight Lipped Heat Shrink Boot
Straight Lipped Long Tail Low Profile
Straight Lipped Miniature Long Tail High Ratio
Straight Lipped Sealing Heat Shrink Boot

M85049/141
Heat Shrink Boots, 90° Lipped M85049/141

90° Lipped Heat Shrink Boot
90° Lipped Low Profile Heat Shrink Boot
90° Lipped Miniature Low Profile Heat Shrink Boot

M85049/142
Transition Wide Body Heat Shrink Boots M85049/142

Tee Transition Wide Body Heat Shrink Boot
Wye Transition Wide Body Heat Shrink Boot
1:3 Transition Wide Body Heat Shrink Boot