MIL-DTL-22992 Class R Type Power Connectors

Series 253

MIL-DTL-22992 Class R Type Power Connectors

Glenair Series 253 connectors are intermateable, environment-resisting MIL-DTL-22992 Class R Type power connectors. The 253-600 connectors are designed to mate with any QPL manufacturer's MIL-DTL-22992, Class R connectors having the same shell size, insert arrangement, and polarization. Connectors are offered in shell sizes 12 through 44 with insert arrangements per MIL-STD-1651, in pin or socket contact styles, with a choice of six shell material and finish options.

Connector Styles

  • 253-600-00
    Receptacle, Wall Mount (MS17343)
  • 253-600-06
    Plug, Straight (MS17344)
  • 253-600-05
    Receptacle, Cable Connecting (MS17345)
  • 253-600-02
    Receptacle, Box Mount (MS17346)
  • 253-600-07
    Receptacle, Jam Nut, Wall Mount (MS17347)
  • 253-600-08
    Receptacle, Jam Nut, Box Mount (MS17348)

Environmental Connectors

253-600
MIL-DTL-22992 Class R Type Environmental Connectors 253-600

Environmental Connectors