Environmental Sealing and Rugged Design in a Lightweight, Push-Pull Package
Series 804
Ideal for breakaway connections, the Series 804 QDC connector features a goldplated stainless steel spring in the receptacle and a detent on the plug body for reliable mating retention. Used for headsets, radios, weapons, and other tactical applications, the QDC Mighty Mouse 804 meets IP67 immersion requirements in the mated condition. The gold-plated spring provides low shell-to-shell resistance for excellent EMI shielding. A fluorosilicone O-ring provides a watertight seal in the mated condition.
- Push-to-Mate, Pull-to-Unmate
- Gold-Plated Stainless Steel EMI Spring
- Crimp Rear-Release Contacts
- Integral Band Platform
- Available with Size #12, #16, #20, #20HD and #23 Contacts
- Environmentally Sealed
Datasheets
Reference
Related Glenair Content
Mighty Mouse > Series 804 Push-Pull QDC
 |
Plugs designed to snap securely into the receptacle housings and release with a simple pull. Two keying styles available. Select a single master key for fast mating in low-light situations, or specify alternate key positions where polarization is required. Two shell styles available. Select integral band platform for direct cable shield termination with use of Band–Master ATS® band. Choose accessory thread shell style for attaching a strain relief backshell or adapter. Aluminum or stainless steel shells available. Contacts are copper alloy and gold plated. Flourosilicone interfacial and grommet seals provide IP67 sealing in the mated condition.
- 804-001
Plug with Banding Platform
- 804-002
Plug with Accessory Thread
|
 |
Integral ultra-low profile right angle banding backshell reduces clearance requirements without compromising ruggedness, environmental protection, or shielding performance. Rear cover allows easy access and installation of pin and socket contacts. Cover gasket prevents moisture intrusion. Cover designed with lip to allow for quick, single-handed demating of plug. Eight clocking positions available. Offered in aluminum or stainless steel shells. Contacts are gold–plated copper alloy. Crimp contact version include snap–in rear release contacts. High-grade rigid dielectric insulators and fluorosilicone wire seal. Solder cup versions are factory–installed and epoxy potted. Available with 3 to 55 contacts. Size #23 contacts accept 22-28 AWG wire. Fluorosilicone interfacial seal and gasket for IP67 sealing in the mated condition.
|
 |
Quick-release lanyard-equipped series 804 plugs provide unparalleled performance wherever lanyard-assisted disengagement is required. Designed to provide quick disconnect of the connector plug with a simple axial pull on the lanyard. Includes rear accessory thread for attachment of backshells or adapters. Crimp contacts are copper alloy/gold plated. IP67 in the mated condition.
|
 |
Feature push/pull action for quick mating and demating of connectors. These small form factor connectors save panel space and come with removable, rear release crimp contacts. Integral band platform allows for termination of cable shield braid using Band-Master ATS® band. Mates with all push/pull high density receptacle connectors with same polarization and opposite contact gender. Flourosilicone interfacial seal, O-ring and grommet seals provide IP67 sealing in the mated condition. Red stripe indicator aides in alignment during mating.
|
 |
Environmental, PCB Plug 804-009 connectors feature low-profile shells for minimum protrusion inside enclosures and integral board standoffs. Contacts are non-removable. Specify 804-009 connectors for applications where open face water immersion is not a requirement. IP67 in the mated condition.
Water Tight PCB Plug 804-021 connectors are identical to 800-012, but are specially sealed ("MOD-518") and 100% tested to maintain a helium leak rate of less than 1 x 10-4 cc/second at one atmosphere pressure differential. Connectors meet MIL-STD-810 Method 512G immersion requirements in unmated/open face condition.
- 804-009
Panel Mount Plug, Standard Potting
- 804-021
Panel Mount Plug, Resilient Silicone Potting for Watertight Seal from -40° to +70°C (1 ATM Pressure Differential)
|
 |
Series 804 Panel Mount and Inline Receptacles Feature integral band platform or accessory thread. Choose band platform for direct attachment of cable shield and boot, or overmold directly onto the band platform. Select accessory thread for attachment of backshells. Three shell styles including front or rear panel mount jam-nut and in-line cable receptacles. Fluorosilicone interfacial seal, O-ring and grommet provide IP67 sealing mated. Gold-plated spring provides secure mechanical retention and low shell-to-shell resistance for excellent EMI shielding. Crimp removable contacts are copper alloy and gold plated.
- 804-003
Receptacle with Banding Platform
- 804-004
Receptacle with Accessory Thread
|
 |
Series 804 Lanyard-Release Receptacle Quick-release lanyard-equipped push/pull receptacles provide unparalleled disengagement performance. Low separation force design provides "quick disconnect" of mated connector receptacle with a simple axial pull on the lanyard. Rear accessory thread allows for addition of connector backshells or adapters. Conductive finishes available.
|
 |
Quick Disconnect Connectors (QDC) feature factory-installed non-removable contacts. Choose solder cup or PC Tail terminals. Available in front or rear panel mount versions. Specify 804-005 connectors for applications where open face water immersion is not a requirement. For MIL-STD-810 Method 512G immersion requirements, specify 804-020 watertight connectors. These 804-020 connectors are specially sealed ("MOD-518") and are 100% tested to 100% tested to meet 1 x 10-4 ccHe/second @ 1 atmosphere.
- 804-005
Solder Cup or PCB Receptacle with Standard Potting
- 804-020
Solder Cup or PCB Receptacle with Special "MOD-518" Sealing for Open Face (Unmated) Water Immersion Requirements. 100% Leak Tested.
|
 |
These panel mount connectors feature copper alloy, gold plated PC tail or solder cup contacts. Ground pins provide a grounding path from the connector to the PCB board. Jam-nut or square flange shell styles available. Contacts are non-removable and parylene compatible.
|
 |
Choose from Phantom Cable or Polyurethane cordsets. Phantom cables offer increased flexibility where water ingress or debris are not present or critical to functionality. Select standard polyurethane cable for water tight applications, or specify low smoke/zero halogen polyurethane for applications where low toxicity is mandated.
- Series 804 Harsh Environment Shielded Cordsets
- Series 804 Ultraflexible "Phantom Cable" Cordsets
|