Glenair High-Speed Micro-D Connectors and Cables

Glenair High-Speed Micro-D Connectors and Cables

High-Speed Micro-D uses an impedance optimized open pin field for high-density signal routing flexibility. 1 Amp pre-wired cable and PCB solutions deliver up to 15 Gbps performance per differential pair. Auxiliary EMC ground springs on plugs ensure data integrity and low attenuation performance.

For USB 3.010GbECamera LinkPCIe 3.0

Series GHSM

The High-Speed Micro-D achieves its high-speed signal integrity and high data rate performance through innovative modifications to the standard Micro connector insert, principally in the use of an ultra-low dielectric insulation material, but in addition, with the use of Nano TwistPin contacts, exactingly spaced and isolated to eliminate cross-talk and maintain impedance levels through the connector mating interface. […]

Available in both prewired factory cordsets — with hybrid shielded twisted pair (STP) and standard hookup wire cabling — as well as PCB configurations, the High-Speed Micro-D utilizes #28 gauge wire and is rated at 1 amp per contact (instead of the usual 3 amp rating found in standard Micro connectors).

  • Pre-wired factory pigtails, cordsets, and PCB connectors
  • Unique contact isolation and spacing for optimal high-speed performance up to 15 Gbps
  • Supports maximum #28 AWG wire
  • Low-k dielectric insulator combined with optimized contact size and spacing
  • Precision-machined shells with gold or nickel plating
  • 1 Amp TwistPin contacts for optimal performance in harsh vibration, shock, and high-temperature environments

Like other next-generation rectangulars from Glenair, the High-Speed Micro-D incorporates an auxiliary EMI ground spring on the plug, further enhancing the signal integrity of this ultra-small form-factor connector. In fact, the High-Speed Micro-D's size is perhaps its most important advantage as it is now arguably the smallest and lightest aerospace-grade high-speed interconnect.

The downselect process begins with the identification of the target high-speed protocol. Each insert arrangement in the series is purpose-designed to meet the particular requirements of today's most popular high-speed datalink protocols. Prewired pigtail assemblies utilize shielded twisted pair cabling for the high-speed data pairs, and #28 gauge hookup wire for power and low-speed signal requirements. Ground wire terminations are also indicated for each insert arrangement. Consult Glenair Design & Installation of High-Speed Micro-D PCB Connectors Application Note for board layout and termination requirements.

General Reference


High-Speed Micro-D Connectors and Cables

Glenair High-Speed Micro-D Connectors and Cables

For USB 3.010GbECamera LinkPCIe 3.0

Series GHSM

  • eBook
  • PDF (Single pages, print friendly)

Glenair High-Speed Micro-D Cable Assemblies

GHSM
Prewired Pin and Socket Cable Connectors GHSM

Prewired Pin and Socket Cable Connectors: Pigtails and Double-Ended Assemblies

GHSRPM
Prewired Rear Panel-Mount Connectors GHSRPM

Prewired Pin and Socket Rear Panel-Mount Connectors

Glenair High-Speed Micro-D Connectors

GHSM-BSS
Straight Surface-Mount PCB Connectors, Jackpost GHSM-BSS

Straight Surface-Mount PCB Connectors, Jackpost Hardware

GHSM-BSS
Straight Surface-Mount PCB Connectors, Jackscrew GHSM-BSS

Straight Surface-Mount PCB Connectors, Jackscrew Hardware

GHSM-HBR
Hybrid Right-Angle PCB Connectors, Jackpost GHSM-HBR

Hybrid Right-Angle PCB Connectors, Jackpost Hardware

GHSM-HBR
Hybrid Right-Angle PCB Connectors, Jackscrew GHSM-HBR

Hybrid Right-Angle PCB Connectors, Jackscrew Hardware

Glenair High-Speed Micro-D Rear Panel-Mount Connectors

GHSRPM-BSS
Straight Surface-Mount Rear Panel-Mount Connectors GHSRPM-BSS

Straight Surface-Mount Rear Panel-Mount Connectors

GHSRPM-HBR
Hybrid Right-Angle Rear Panel-Mount Connectors GHSRPM-HBR

Hybrid Right-Angle Rear Panel-Mount Connectors

Glenair High-Speed Micro-D Accessories

GHSM-USP1
Sav-Con Connector Saver GHSM-USP1

Sav-Con Connector Saver

500-148
Dust Covers for High-Speed Micro-D Connectors 500-148

Dust Covers for High-Speed Micro-D Connectors

179-045
Jackpost Kit 179-045

Jackpost Kit

179-276
O-Ring for Panel Mount GHSRPM Connectors 179-276

O-Ring for Sealing of Panel Mount GHSRPM Connectors

963-057-28
100 Ohm Differential Twisted Pair Cable 963-057-28

100 Ohm Differential Twisted Pair Cable with Drain, #28 AWG

Replacement Hardware Options
Replacement Hardware Options

Replacement Hardware Options