HiPer-D® M24308 Standard and High Density Connectors for Mission-Critical Applications

HiPer-D® M24308 Standard and High Density Connectors for Mission-Critical Applications

MIL-DTL-24308 Intermateable Advanced-Performance Crimp and PC Tail Environmental Connectors with Standard Density #20 Contacts and High-Density #22 Contacts

Glenair HiPer-D environmental connectors are intermatable with M24308/D-Sub style connectors featuring rugged one piece aluminum shells and optional EMI ground spring for improved signal integrity. Standard Density (#20) or High Density (#22) contacts are crimp terminated and rear releasable for easy replacement and offered on inline, rear panel mount and float mount connectors. Standard and low profile PC Board mount – straight and right angle – configurations are also available. 11 "standard" insert arrangements available. Mated connectors meet IP67 requirements.

Reference and Technical Data


280-018P
Pin connectors with standard M24308 type mounting flange, crimp termination, 280-018 P

Pin connectors with standard M24308 type mounting flange, crimp termination

280-019S
Socket connectors with standard M24308 type mounting flange, crimp termination, 280-019 S

Socket connectors with standard M24308 type mounting flange, crimp termination

280-020P
Panel mount pin connectors with O-ring mounting flange, crimp termination, 280-020 P

Panel mount pin connectors with O-ring mounting flange, crimp termination

280-021S
Panel mount socket connectors with O-ring mounting flange, crimp termination, 280-021 S

Panel mount socket connectors with O-ring mounting flange, crimp termination

280-030P
Float mount pin connectors for blind mating, crimp termination, 280-030 P

Float mount pin connectors for blind mating, crimp termination

280-031S
Float mount socket connectors for blind mating, crimp termination, 280-031 S

Float mount socket connectors for blind mating, crimp termination

280-107
Combo Cable Pin Connectors with Standard Mounting Flange, Integral Banding Platform and Crimp Termination, 280-107

Combo Cable Pin Connectors with Standard Mounting Flange, Integral Banding Platform and Crimp Termination

280-108
Combo Cable Socket Connectors with Standard Mounting Flange, Integral Banding Platform and Crimp Termination, 280-108

Combo Cable Socket Connectors with Standard Mounting Flange, Integral Banding Platform and Crimp Termination

280-022P
Straight PC tail pin connectors with O-ring flange for rear panel mounting, 280-022P

Straight PC tail pin connectors with O-ring flange for rear panel mounting

280-023S
Straight PC tail socket connectors with O-ring flange for rear panel mounting, 280-023S

Straight PC tail socket connectors with O-ring flange for rear panel mounting

280-024P
Right angle PC tail pin connectors with O-ring flange for rear panel mounting, 280-024P

Right angle PC tail pin connectors with O-ring flange for rear panel mounting

280-025S
Right angle PC tail socket connectors with O-ring flange for rear panel mounting, 280-025S

Right angle PC tail socket connectors with O-ring flange for rear panel mounting

280-026P
Straight PC tail pin connectors with low profile mounting flange, 280-026P

Straight PC tail pin connectors with low profile mounting flange

280-027S
Straight PC tail socket connectors with low profile mounting flange, 280-027S

Straight PC tail socket connectors with low profile mounting flange

280-028P
Right angle PC tail pin connectors with low profile mounting flange, 280-028P

Right angle PC tail pin connectors with low profile mounting flange

280-029S
Right angle PC tail socket connectors with low profile mounting flange, 280-029S

Right angle PC tail socket connectors with low profile mounting flange