Special Form Factor Hermetic Connectors

Special Form Factor Hermetic Connectors

Hermetic Connectors for Specialized Applications and Unique Configurations

Glenair excels in the rapid prototyping and development of custom hermetic connectors from initial concept to finished parts, our factory is fully self-sufficient and can produce highly reliable, rugged interconnects machined from stainless steel, Inconel®, or kovar®. Our expertise extends to the design of high density interconnects to resolve gas, moisture, and particle ingress problems. And most importantly, at Glenair we are happy to consider your limited quantity and prototype requirements. Unlike other manufacturers, Glenair is well positioned to service both low-quantity custom orders as well as high volume production requirements. Basic mounting configurations, a weld-mount or O-Ring mount design may be customized for unique application requirements.


237-263
Special Micro Circular Quick Disconnect Receptacle
Special Micro Circular Quick Disconnect Receptacle, Hermetic. Rear panel Jam Nut Mount with Socket PC Tail or Solder Cup termination, 237-263

Hermetic

Rear panel Jam Nut Mount, Socket PC Tail or Solder Cup

GLI-HE-7087
Feedthrough Receptacle Connector
Feedthrough Receptacle Connector, GLI-HE-7087

Hermetic