Jam-Nut Mount Bulkhead Connectors
Series GRF
Glenair excels in the rapid prototyping and development of custom hermetic connectors from initial concept to finished parts, our factory is fully self-sufficient and can produce highly reliable, rugged interconnects machined from stainless steel, InconelĀ®, or KovarĀ®. Our expertise extends to the design of high density interconnects to resolve gas, moisture, and particle ingress problems. And most importantly, at Glenair we are happy to consider your limited quantity and prototype requirements. Unlike other manufacturers, Glenair is well positioned to service both low-quantity custom orders as well as high volume production requirements. Basic mounting configurations, a weld-mount or O-Ring mount design may be customized for unique application requirements.
Reference
GRF05-0002
50 Ohm BNC Series Socket Connector
GRF05-0004
Triax Adapter - TRB, TRT Series Connector
GRF05-0005
50 Ohm TNC Coax Connector
GRF01-0007
50 Ohm SMA Coax Connector
GRF05-0014
50 Ohm SMA/F-SMA-F Special Connector Adapter