Selected MIL-DTL-26500 Type Glass Sealed Hermetic Receptacles — Popular Connector Designs Superseded by MIL-DTL-83723

MIL-DTL-26500 Type Hermetic Receptacle Connectors

Glenair MIL-DTL-26500 Hermetic connectors are offered in either passivated stainless steel or fused tin over stainless steel, with glass insulators fused to the connector shell, and contacts meeting a leak rate of 1 x 10-7 cc/helium per second. Maximum design flexibility is built into the MIL-DTL-26500 hermetic connector – with a minimum of 2 to a maximum of 61 circuits per connector in a wide variety of contact arrangements IAW MIL-STD-1554.

Fluorosilicone elastomer interfacial and peripheral seals ensure positive sealing with plug connectors. Nickel-iron alloy 52 contacts — available in sizes 12, 16 and 20 — depending on the layout chosen — offer a broad selection of insert arrangement options. Optional solder cup or eyelet contact terminations are standard. Contacts for other applications such as thermocouple or flex prints are also available.

Reference

MS27034H*B*** Type Solder Flange Mount, Bayonet Coupling, 230-036

230-036
MS27034H*B*** Type Solder Flange Mount, Bayonet Coupling

  • MIL-DTL-26500 Type Glass Sealed Hermetic Receptacle
MS27034H*T** Type Solder Flange Mount, Threaded Coupling, 230-038

230-038
MS27034H*T** Type Solder Flange Mount, Threaded Coupling

  • MIL-DTL-26500 Type Glass Sealed Hermetic Receptacle
MS24265H*B* Type Single Hole Mount, Bayonet Coupling, 230-039

230-039
MS24265H*B* Type Single Hole Mount, Bayonet Coupling

  • MIL-DTL-26500 Type Glass Sealed Hermetic Receptacle
MS24265*T*** Type Single Hole Mount, Threaded Coupling, 230-040

230-040
MS24265*T*** Type Single Hole Mount, Threaded Coupling

  • MIL-DTL-26500 Type Glass Sealed Hermetic Receptacle
MS24264**B*** Type Square Flange Mount, Bayonet Coupling, 230-041

230-041
MS24264**B*** Type Square Flange Mount, Bayonet Coupling

  • MIL-DTL-26500 Type Glass Sealed Hermetic Receptacle
MS24264 Type Square Flange Mount, Threaded Coupling, 230-045

230-045
MS24264 Type Square Flange Mount, Threaded Coupling

  • MIL-DTL-26500 Type Glass Sealed Hermetic Receptacle