Space-Grade M24308 D-Sub Rectangular Hermetic Connectors with Space Flight Legacy
MIL-DTL-24308 D-Subminiature hermetic connectors are offered in three variants: DLA-qualified, commercial equivalent, and improved-performance HiPer-D solutions. All are supplied with passivated stainless steel, fused tin, and nickel-plated shells, with glass insulators fused to the connector shell. Glenair HiPer-D M24308 intermateable D-Sub hermetic connectors are also offered in lightweight, low-resistance designs hermetically-sealed with Glenair CODE RED encapsulant.
QPL versions are equipped with ferrous alloy gold-plated contacts, available in sizes #20 and #22 standard and high-density arrangements meeting a leak rate of 1 x 10-7cc/Helium per second. Choose from 11 different insert arrangements with 9 to 104 circuits, in accordance with MIL-DTL-24308/9H. Connectors with panel sealing are available with nitrile, fluorosilicone, and silicone O-rings. All products are made in America, and available with high availability, same-day shipment. European customers may now order Glenair hermetic connectors made in our Bologna, Italy factory to meet EU sourcing requirements.
MIL-DTL-24308 Hermetic Connector Reference
- Introduction: QPL Hermetic MIL-DTL-24308 D-Sub Connectors
- Solder Mount Flange, Contact Style and Shell Plating Options
- Space-Grade Mod Codes
- Materials, Finishes, and Specifications
- Insert Arrangements and Panel Cut-Outs
- Flange Style A and Flange Style B Dimensions
280-006
Glass-Sealed D-Subminiature Hermetic Socket Connector QPL Qualified
280-003
Glass-Sealed D-Subminiature Hermetic Socket Connector
280-115
High-Performance Solder or Weld Mount Pin Connector
280-104
Glass-Sealed D-Subminiature Socket Connector
280-012
Rear Printed Circuit Board Termination, Glass-Sealed D-Subminiature Pin Connector280-013
O-Ring Panel Sealing, Glass-Sealed D-Subminiature High Density Pin Connector
280-014
Glass-Sealed D-Sub Pin Connector, Front Panel Mount – Rear Fasten, O-Ring Sealed
287-018
Glass-Sealed D-Sub Pin Connector, Front Panel Mount – Front Fasten, O-Ring Sealed287-035
Glass-Sealed D-Subminiature Pin Connector
287-159
D-Subminiature Pin-to-Pin Feedthrough
280-113
Glass Sealed Rear Panel Mount D-Subminiature Pin Connector with O-Ring
280-114
D-Subminiature Pin-to-Socket Feedthrough
287-500
Pin Connector with Straight PC Tails