The High-Density, High-Performance Hermetic Rectangular
Series 790Series 791
Glenair precision-machined high-performance, high-density rectangular connectors feature size #23 contacts on .075 inch (1.9 mm) spacing, as well as size #12 and #16 power contacts in a range of hybrid layouts. Hermetic versions of these high-contact-density connectors also feature rugged construction for demanding applications with glass–to–metal hermetic sealing for severe environmental and pressure differential operating conditions. Designed for use in vacuum chambers and other pressurized systems, Glenair Series 790 and 791 Micro-Crimp Hermetic Connectors offer space-grade performance in a lightweight micro miniature package. The basic mounting configuration, an O-Ring-equipped rear panel mount design may be customized for unique application environments. Specials, including weld mount versions are also available.
Series 790 and 791 Hermetic Reference Information
- Quick Selection Guide
- General Information: Micro-Crimp Hermetic Connectors
- Insert Arrangements
- Recommended Panel Cut-Outs
![]() |
Space Grade Series 790 and 791 Micro-Crimp Hermetic ConnectorsNASA screening levels and modification codes |