Geo-Marine® Series III Type Hermetic Connectors

Geo-Marine® Series III Type Hermetic Connectors

High-Density Hermetic Contacts. Miniature Glass-to-Metal Sealed Pin and Socket Contacts for Space and Military Use.

Glenair's Series 22 Geo-Marine® connectors offer high-density insert arrangements for a variety of oceanographic, geophysical and other severe environmental applications. The Mated stainless steel plug and receptacle have a hydrostatic pressure sealing capacity of up to 5000 psi (345 bar), and feature a hermetic glass seal for extremely harsh environments. Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.

Reference


220-00 and 220-10
220-00 and 220-10
Front Mounted Bulkhead Receptacle Connector
220-01 and 220-11
220-01 and 220-11
In-Line Connector Receptacle
220-02 and 220-12
220-02 and 220-12
Square Flange Mount Receptacle
220-03 and 220-13
220-03 and 220-13
Solder Mount Bulkhead Receptacle
220-04 and 220-14
220-04 and 220-14
Rear Wall Mount Jam Nut Receptacle
220-07 and 220-17
220-07 and 220-17
Rear Mounted Jam Nut Box Mount Receptacle
227-092
227-092
Special Scoop-Proof Jam Nut Receptacle
227-039 and 227-040
227-039 and 227-040
Jam Nut Mount Bulkhead Feed-Through Connector