MIL-PRF-28876 Shipboard Fiber Optic Connectors

MIL-PRF-28876 Shipboard Fiber Optic Connectors

The Standard US Navy Fiber Optic Connector / Termini Solution — All Components American Made and QPL'd including M29504/14 and /15 Termini

The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair’s qualified termini, connectors, backshells, and accessories deliver precise optical alignment, environmental protection and corrosion resistance.

Reference

Product Datasheet


Size 16 Fiber Optic Pin Terminus for MIL-PRF-28876 Connectors M29504/14, Glenair Part Number: 181-039

M29504/14
Glenair Part Number: 181-039

Size 16 Fiber Optic Pin Terminus for MIL-PRF-28876 Connectors
Size 16 Fiber Optic Socket Terminus for MIL-PRF-28876 Connectors M29504/15, Glenair Part Number: 181-040

M29504/15
Glenair Part Number: 181-040

Size 16 Fiber Optic Socket Terminus for MIL-PRF-28876 Connectors
Size 16 Fiber Optic Dummy Terminus for MIL-PRF-28876 Connectors M29504/3, Glenair Part Number: 181-051

M29504/3
Glenair Part Number: 181-051

Size 16 Fiber Optic Dummy Terminus for MIL-PRF-28876 Connectors
MIL-PRF-28876 QPL Fiber Optic Connectors

MIL-PRF-28876 QPL Fiber Optic Connectors
Glenair Part Number: 180-040

  • How to Order
  • Key Positions
  • Insert Arrangements
MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/1, M28876/2, M28876/3, M28876/4, Glenair Part Number: 180-040 -03, -13, -23, -33

M28876/1, M28876/2, M28876/3, M28876/4
Glenair Part Number: 180-040 -03, -13, -23, -33

MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
  • M28876/1: Wall-Mount Receptacle without Backshell
  • M28876/2: Wall-Mount Receptacle with Straight Backshell
  • M28876/3: Wall-Mount Receptacle with 45° Backshell
  • M28876/4: Wall-Mount Receptacle with 90° Backshell
MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/11, M28876/12, M28876/13, M28876/14, Glenair Part Number: 180-040 -04, -14, -24, -34

M28876/11, M28876/12, M28876/13, M28876/14
Glenair Part Number: 180-040 -04, -14, -24, -34

MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
  • M28876/11: Jam-Nut Receptacle without Backshell
  • M28876/12: Jam-Nut Receptacle with Straight Backshell
  • M28876/13: Jam-Nut Receptacle with 45° Backshell
  • M28876/14: Jam-Nut Receptacle with 90° Backshell
MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini, M28876/6, M28876/7, M28876/8, M28876/9, Glenair Part Number: 180-040 -06, -16, -26, -36

M28876/6, M28876/7, M28876/8, M28876/9
Glenair Part Number: 180-040 -06, -16, -26, -36

MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini
  • M28876/6: Cable Plug without Backshell
  • M28876/7: Cable Plug with Straight Backshell
  • M28876/8: Cable Plug with 45° Backshell
  • M28876/9: Cable Plug with 90° Backshell
In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini, M28876/5

M28876/5

In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini
  • M28876/5: In-Line Receptacle with Straight Backshell
M28840 /24 and Glenair Commercial Equivalent, Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors 930-006

M28840 /24 and Glenair Commercial Equivalent 930-006

Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors
Environmental Banding Backshell for Multichannel M85045 Shipboard Fiber Optic Cable 189-015

189-015

Environmental Banding Backshell for Multichannel M85045 Shipboard Fiber Optic Cable for Use with MIL-PRF-28876 or Glenair 180-040 Connectors
Fiber Optic Backshell With Split Clamp, MIL-PRF-28876 Environmental 189-001

189-001

Fiber Optic Backshell With Split Clamp
MIL-PRF-28876 Environmental
Backshell for MIL-PRF-28876 Fiber Optic Connectors 189-007

189-007

Backshell for MIL-PRF-28876 Fiber Optic Connectors
Banding Backshell / Molding Adapter for MIL-PRF-28876 Fiber Optic Connectors 189-009

189-009

Banding Backshell / Molding Adapter for MIL-PRF-28876 Fiber Optic Connectors
Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors 189-014

189-014

Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors
MIL-PRF-28876 Plug Cover M28876/10 660-072 MIL-PRF-28876 Receptacle Cover M28876/15 660-073

M28876/10 and M28876/15
660-072 and 660-073

MIL-PRF-28876 Fiber Optic Dust Covers
  • M28876/10 Plug Cover
  • M28876/15 Receptacle Cover
Interactive Module Selection Guide

Fiber Optic Termini Selection Guide

Interactive matrix of Glenair fiber optic termini, including mil-qualified M29504 part numbers as well as Glenair Signature high-density, GRIN-lens, jewel, expanded beam, and MT solutions. Complete technical specifications organized by optical performance and mechanical properties, plus direct links to all Glenair manufactured Fiber Optic Termini order information.