Glenair High Density (GHD) Fiber Optic Connection System

Glenair High Density (GHD) Fiber Optic Connection System

High-Density Connector and Size #18 Termini Alternative to Larger Form-Factor MIL-DTL-38999 Fiber Optics

The Glenair High Density Fiber Optic Connection System (GHD) is designed for applications that require reduced size and weight as well as outstanding optical and environmental performance. The System offers insertion loss values less than .5dB (typical loss for Glenair termini is .3 dB). Dense cavity spacing is achieved with an innovative Front Release terminus design and accommodation for M85045/16 cable.

Reference

Product Datasheet

Fiber Optic Connectors and Cables > Section C

Glenair High-Density Fiber Optic 181-056

181-056

GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Non-Keyed Terminus
Glenair High-Density Fiber Optic 181-047

181-047

GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Keyed Terminus for APC Polish
Glenair High-Density Fiber Optic 181-058

181-058

GHD • Glenair High Density
Size 18 Dummy Terminus
Glenair High-Density Fiber Optic 180-122

180-122

GHD • Glenair High Density
Fiber Optic Connection System
Materials and Finishes • Insert Arrangements
Glenair High-Density Fiber Optic 180-122 (05)

180-122 (05)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style In-Line Receptacle Connector
Glenair High-Density Fiber Optic 180-122 (H7)

180-122 (H7)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Square Flange Receptacle with Round Holes (Standard)
Glenair High-Density Fiber Optic 180-122 (S7)

180-122 (S7)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Square Flange Receptacle with Slotted Holes
Glenair High-Density Fiber Optic 180-122 (08)

180-122 (08)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Jam Nut Mount Receptacle Connector
Glenair High-Density Fiber Optic 180-122 (06)

180-122 (06)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Plug Connector with Alignment Sleeve Retainer (ASR)