High-Performance Singlemode and Multimode Fiber Optic Cable and Media Protection Conduit
Fiber Optic Cable Construction
Glenair's in-house fiber optic cable extrusion line provides the capability to extrude a variety of short-run specialty cables from simplex to hybrid constructions. Options include a selection of strength filaments such as Aramid yarn and extruded outer jacket materials. Our in-house extrusion line is geared to short-run, prototype projects and other applications which do not meet the large cable manufacturer’s minimum length requirements.
The Widest Range of Conduit Materials and Fittings in the Industry
Flexible, high-temperature convoluted tubing is an ideal material choice for the protection of fiber media. The material provides a durable, highly-flexible enclosure for fiber optic systems, with end-fittings and transitions to meet any installation configuration.
Reference
Product Datasheet
ABC 3586Bulk Simplex Fiber Optic Cable |
|
ABC 3580Bulk Simplex Fiber Optic Cable |
|
ABC 3569Bulk Simplex Fiber Optic Cable |
|
ABC 3821Bulk Simplex Fiber Optic Cable |
|
ABC 3571Bulk Simplex Fiber Optic Cable |
|
120-100Helical Polymer-Core Convoluted Tubing |
|
120-103Series 74 Helical Convoluted Tubing (MIL-T-81914) |
|
120-108 • 120-132Standard and Ultra Small Diameter |