
Ruggedized Hermaphroditic Land Warfare Fiber Optic Solution
Most commonly used by the army for long-run battlefield communications, the GFOCA Connection System is also well suited to dockside naval communications, down-hole drilling and other harsh environment applications. The hermaphroditic system utilizes low insertion loss butt-joint termini and a ruggedized coupling mechanism for reliable, repeatable mating. The genderless mating system is rated to 1000-2000 cycles depending on fiber media selection.
Reference
Product Datasheet

Yes! We Make Ruggedized PCB-Mount Transceiver, Transmitter, and Receiver Modules
Click above for the Glenair PCB-Mount Photonic Tx, Rx, Xcvr Module Selection Guide (Surface-mount optoelectronic interconnect/board assemblies for ruggedized electrical-to-optical and optical-to-electrical media conversion).
![]() |
181-050M29504/16 TypeGenderless GFOCA Fiber Optic Terminus |
![]() |
181-059M29504/17 TypeGFOCA Fiber Optic Dummy Terminus |
![]() |
180-145GFOCA Hermaphroditic Plug ConnectorMIL-DTL-83526/16 Type, 4 Channel |
![]() |
180-146GFOCA Jam Nut Mount ReceptacleMIL-DTL-83526/17 Type, 4 Channel |
![]() |
180-147GFOCA Square Flange Mount ReceptacleMIL-DTL-83526 Type, 4 Channel |
![]() |
180-148GFOCA Internal Mount Jam Nut ReceptacleMIL-DTL-83526 Type, 4 Channel |
![]() |
180-149GFOCA Internal Mount Jam Nut Receptacle with Accessory ThreadsMIL-DTL-83526 Type Type, 4 Channel |
![]() |
180-150GFOCA Square Flange Mount Receptacle with Accessory ThreadsMIL-DTL-83526 Type, 4 Channel |
![]() |
180-153GFOCA Internal Mount Jam NutReceptacle with Strain Relief MIL-DTL-83526 Type, 4 Channel |
![]() |
180-137GFOCA 90° Hermaphroditic Plug ConnectorMIL-DTL-83526 Type, 4 Channel |

Fiber Optic Termini Selection Guide
Interactive matrix of Glenair fiber optic termini, including mil-qualified M29504 part numbers as well as Glenair Signature high-density, GRIN-lens, jewel, expanded beam, and MT solutions. Complete technical specifications organized by optical performance and mechanical properties, plus direct links to all Glenair manufactured Fiber Optic Termini order information.