Series Specific Boots

Series Specific Boots

For Mighty Mouse, HiPer-D®, Nanominiature, SuperSeal™, and Superfly®

Glenair shrink boots extend our commitment to our customers by providing shrink boots specifically designed to fit our growing family of innovative high performance connectors. A snug fit is an essentlial characteristic of a well performing boot so trust that Glenair has taken the time to ensure a quality fit that will stand up to the wear and tear encountered in mil aero and space applications. All Glenair series specific shrink boots can be ordered with potting ports in your choice of 8 material options and 5 adhesives or none at all.

Reference


770-028S
SuperSeal 38999 Type RJ45 Straight Boot, 770-028S

Straight Boot

770-029S
Series 89 Nano Miniature Straight Boot, 770-029S

Straight Boot

770-030
Series 28 HiPer-D Elliptical Boot, 770-030

Elliptical Boot

770-031S
Series 88 SuperFly® Straight Boot, 770-031S

Straight Boot

770-031A
Series 88 SuperFly®, 90° Shrink Boot, 770-031A

90° Shrink Boot

809S060
Series 80 Mighty Mouse and Series 806 Mil-Aero, Straight Boot, 809S060

Straight Boot

809A060
Series 80 Mighty Mouse and Series 806 Mil-Aero, Right Angle Boot, 809A060

Right Angle Boot

809B060
Series 80 Mighty Mouse and Series 806 Mil-Aero, 45° Boot, 809B060

45° Boot

809SL060
Series 80 Mighty Mouse and Series 806 Mil-Aero, Straight Long Tail Boot, 809SL060

Straight Long Tail Boot

809SU060
Series 80 Mighty Mouse, Straight UTM, USB Boot, 809SU060

Straight UTM, USB Boot