Lipless Adapter Shrink Boots

Lipless Adapter Shrink Boots

Environmental Sealing and Strain Relief for Direct Attachement to Connectors without Boot Adapter

Series 77 lipless heat shrink boots provide excellent protection from environmental debris while providing strain reliief and withstanding harsh work environments where exposure to fuels, solvents and other fluids is likely. Lipless boots require no adapter, and adhere directly onto the threaded rear iterface of connector providing a low profile solution. Shrink boots are available in 8 material types, including low smoke/zero halogen, low outgassing flouropolymer, Viton®, and high performance elastomer. Boots are available pre-coated with or without adhesive.

Reference


770-005S
Straight Boot, 770-005S

Straight Boot

770-019SB
Shim Boot, 770-019SB

Shim Boot

770-027S
Straight Shrink Boot, 770-027S

Straight Shrink Boot

770-005A
Right Angle Boot, 770-005A

Right Angle Boot